1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn (CoroTurn 107 Diamond Shaped 35°)

CoroTurn (CoroTurn 107 Diamond Shaped 35°)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 762.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VBMT160404-MMC-2025
VBMT160404-SMC-1115
VBMT160408-MMC-2025
VBMT160408-SMC-1115
VBMT160412-SMC-1115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Material type

฿ 762.86

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel0.42025

฿ 830.58

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy0.41115

฿ 762.86

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel0.82025

฿ 830.58

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy0.81115

฿ 830.58

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy1.21115

Loading...

  1. 1

Basic Information

Shape V (35° Diamond-Shaped) Application Outer Diameter/Inner Diameter Available corners 2
Breaker Use Medium grinding Rake angle Pozidriv Selfishly No-hand
Tip Type T Tip relief angle(°) 5 Specifications For high-pressure coolant