1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn 111 Hexagonal Shaped 80°

CoroTurn 111 Hexagonal Shaped 80°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 479.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WPMT020102-MF-1125
WPMT020102-PF-1515
WPMT020102-PF-5015
WPMT040202-PF-5015
WPMT040204-MF-1125
WPMT040204-MM-1125
WPMT040204-MM-2025
WPMT040204-PF-5015
WPMT-04-0208-MM-1125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Breaker Use Nose R Material type

฿ 521.58

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinish0.21125

฿ 521.58

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinish0.21515

฿ 479.25

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinish0.25015

฿ 538.51

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinish0.25015

฿ 542.74

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinish0.41125

฿ 542.74

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.41125

฿ 500.42

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.42025

฿ 500.42

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinish0.45015

฿ 498.00

INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.81125

Loading...

  1. 1

Basic Information

Shape W (Hexagonal Type) Application Outer Diameter/Inner Diameter Available corners 6
Rake angle Pozidriv Selfishly No-hand Tip Type T
Tip relief angle(°) 11