1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn 111 Triangular Shaped 60°

CoroTurn 111 Triangular Shaped 60°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 348.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Carbide-coated insert for outer-diameter machining of small components
Triangular-shaped 55° insert
Positive insert
For machining general steel and stainless steel
For finishing

Part Number
TPMT090202-MF-1125
TPMT090202-PF-5015
TPMT090204-KM-H13A
TPMT090204-MF-1125
TPMT090204-MF-2015
TPMT090204-MM-2025
TPMT090204-MM-2035
TPMT090204-PF-1515
TPMT090204-PF-5015
TPMT090204-PM-1525
TPMT16T304-MF-1125
TPMT16T304-MM-2025
TPMT16T308-UM-1125
TPMT110204-UM-1125
TPMT110208-UM-1125
TPMT110302-MF-1125
TPMT110302-PF-1515
TPMT110302-PF-5015
TPMT110304-MF-1125
TPMT110304-MF-2015
TPMT110304-MF-2025
TPMT110304-MM-1125
TPMT110304-MM-2025
TPMT110304-PF-1515
TPMT110304-PF-5015
TPMT110304-PM-1525
TPMT110308-MM-1125
TPMT110308-MM-2025
TPMT110308-MM-2035
TPMT220408-UM-1125
TPMT220408-UM-1515
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Breaker Use Nose R Material type Trusco Code

฿ 508.88

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinish0.21125-

฿ 466.55

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinish0.25015-

฿ 348.03

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloyMedium grinding0.4H13A-

฿ 466.55

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinish0.41125-

฿ 428.46

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinish0.42015-

฿ 428.46

SDV INSERTS 10 Piece(s) 40 Day(s) Stainless SteelMedium grinding0.42025610-7281

฿ 428.46

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.42035-

฿ 466.55

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinish0.41515-

฿ 428.46

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinish0.45015-

฿ 428.46

SDV INSERTS 10 Piece(s) 6 Day(s) Steel / Stainless SteelMedium grinding0.41525-

฿ 673.97

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinish0.41125-

฿ 618.94

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.42025610-9951

฿ 673.97

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinish0.81125-

฿ 534.28

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.41125-

฿ 534.28

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.81125-

฿ 589.31

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinish0.21125610-7290

฿ 589.31

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinish0.21515-

฿ 538.51

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinish0.25015-

฿ 542.74

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinish0.41125-

฿ 500.42

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinish0.42015610-7303

฿ 500.42

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinish0.42025-

฿ 542.74

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.41125-

฿ 500.42

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.42025579-8485

฿ 542.74

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinish0.41515-

฿ 500.42

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinish0.45015-

฿ 500.42

SDV INSERTS 10 Piece(s) 6 Day(s) Steel / Stainless SteelMedium grinding0.41525-

฿ 542.74

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.81125-

฿ 500.42

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.82025579-8540

฿ 500.42

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.82035-

฿ 961.80

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinish0.81125-

฿ 961.80

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinish0.81515-

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Outer Diameter/Inner Diameter Available corners 3
Rake angle Pozidriv Selfishly No-hand Tip Type T
Tip relief angle(°) 11