1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn 111 Diamond Shaped 55°

CoroTurn 111 Diamond Shaped 55°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 364.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Carbide-coated insert for outer-diameter machining of small components
Diamond-shaped 55° insert
Positive insert
For machining general steel and stainless steel
For finishing

Part Number
DPMT070202-MF-1125
DPMT070202-PF-1515
DPMT070202-PF-5015
DPMT070204-KM-H13A
DPMT070204-MF-1125
DPMT070204-MF-2015
DPMT070204-MM-2025
DPMT070204-PF-5015
DPMT070208-MM-1125
DPMT070208-MM-2025
DPMT11T304-MM-1125
DPMT11T304-MM-2025
DPMT11T304-PM-1525
DPMT11T308-MM-1125
DPMT11T308-MM-2025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Breaker Use Nose R Material type Trusco Code

฿ 542.74

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinish0.21125609-6972

฿ 542.74

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinish0.21515-

฿ 500.42

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinish0.25015-

฿ 364.96

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloyMedium grinding0.4H13A-

฿ 479.25

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinish0.41125-

฿ 441.15

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinish0.42015-

฿ 441.15

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.42025-

฿ 441.15

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinish0.45015-

฿ 479.25

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.81125-

฿ 441.15

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.82025609-6999

฿ 640.10

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.41125-

฿ 585.07

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.42025-

฿ 585.07

SDV INSERTS 10 Piece(s) 6 Day(s) Steel / Stainless SteelMedium grinding0.41525-

฿ 640.10

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.81125-

฿ 585.07

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grinding0.82025-

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Application Outer Diameter/Inner Diameter Available corners 2
Rake angle Pozidriv Selfishly No-hand Tip Type T
Tip relief angle(°) 11