(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Carbide-coated insert for outer-diameter machining of small components
Precision class
Triangular-shaped insert
Left/right handed insert
Positive insert
For general engineering and machining heat-resistant alloys
For finishing
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Breaker Use | Selfishly | Nose R | Material type | Tip Type | Specifications | Other Nose R (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 949.10 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal | Finish | Left-hand | [Other] Other | 1125 | X | - | 0 | - | ||
฿ 886.00 | INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal | Finish | Right-hand | [Other] Other | 1125 | X | - | 0 | - | ||
฿ 949.10 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Left-hand | [Other] Other | 1105 | X | - | 0.1 | - | ||
฿ 949.10 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal | Finish | Left-hand | [Other] Other | 1125 | X | - | 0.1 | - | ||
฿ 949.10 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal | Finish | Right-hand | [Other] Other | 1125 | X | - | 0.1 | - | ||
฿ 949.10 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Left-hand | 0.2 | 1105 | X | - | - | - | ||
฿ 949.10 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal | Finish | Left-hand | 0.2 | 1125 | X | - | - | - | ||
฿ 1,029.53 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Left-hand | [Other] Other | 1105 | X | - | 0 | - | ||
฿ 1,029.53 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal | Finish | Left-hand | [Other] Other | 1125 | X | - | 0 | - | ||
฿ 1,029.53 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal | Finish | Right-hand | [Other] Other | 1125 | X | - | 0 | - | ||
฿ 1,029.53 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Left-hand | [Other] Other | 1105 | X | - | 0.1 | - | ||
฿ 1,029.53 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal | Finish | Left-hand | [Other] Other | 1125 | X | - | 0.1 | 610-6668 | ||
฿ 1,029.53 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Right-hand | [Other] Other | 1105 | X | - | 0.1 | - | ||
฿ 1,029.53 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal | Finish | Right-hand | [Other] Other | 1125 | X | - | 0.1 | - | ||
฿ 864.45 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal | Finish | Left-hand | [Other] Other | 1125 | X | - | 0.1 | - | ||
฿ 736.00 | INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Finish | Right-hand | [Other] Other | 5015 | X | - | 0.1 | - | ||
฿ 864.45 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Left-hand | 0.2 | 1105 | X | - | - | - | ||
฿ 864.45 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal | Finish | Left-hand | 0.2 | 1125 | X | - | - | - | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Finish | Left-hand | 0.2 | 5015 | X | - | - | - | ||
฿ 949.10 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal | Finish | Left-hand | [Other] Other | 1125 | X | - | 0 | - | ||
฿ 886.00 | INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal | Finish | Right-hand | [Other] Other | 1125 | X | - | 0 | - | ||
฿ 949.10 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Left-hand | [Other] Other | 1105 | X | - | 0.1 | - | ||
฿ 949.10 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal | Finish | Left-hand | [Other] Other | 1125 | X | - | 0.1 | - | ||
฿ 808.00 | INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Finish | Left-hand | [Other] Other | 5015 | X | - | 0.1 | - | ||
฿ 949.10 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Non-ferrous metal | Finish | Left-hand | 0.2 | 1125 | X | - | - | - | ||
฿ 808.00 | INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Finish | Left-hand | 0.2 | 5015 | X | - | - | - | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Left-hand | 0.2 | 1115 | T | - | - | - | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Left-hand | 0.2 | 1125 | T | - | - | - | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Finish | Left-hand | 0.2 | 1515 | T | - | - | - | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Right-hand | 0.2 | 1115 | T | - | - | - | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Right-hand | 0.2 | 1125 | T | - | - | - | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Finish | Right-hand | 0.2 | 1515 | T | - | - | - | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Left-hand | 0.4 | 1115 | T | - | - | - | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Finish | Left-hand | 0.4 | 1515 | T | - | - | - | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Right-hand | 0.4 | 1115 | T | - | - | - | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Right-hand | 0.4 | 1125 | T | - | - | - | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Finish | Right-hand | 0.4 | 1515 | T | - | - | - | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Left-hand | 0.2 | 1115 | T | - | - | - | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Left-hand | 0.2 | 1125 | T | - | - | - | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Finish | Left-hand | 0.2 | 1515 | T | - | - | - | ||
฿ 724.76 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Finish | Left-hand | 0.2 | 1525 | T | - | - | - | ||
฿ 724.76 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Finish | Left-hand | 0.2 | 5015 | T | - | - | 579-1936 | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Right-hand | 0.2 | 1115 | T | - | - | - | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Right-hand | 0.2 | 1125 | T | - | - | - | ||
฿ 664.00 | INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Finish | Right-hand | 0.2 | 1515 | T | - | - | - | ||
฿ 724.76 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Medium grinding | No-hand | 0.4 | 5015 | T | - | - | - | ||
฿ 593.54 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Cast Iron / Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | 0.4 | H10A | T | - | - | - | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Left-hand | 0.4 | 1115 | T | - | - | - | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Left-hand | 0.4 | 1125 | T | - | - | - | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Finish | Left-hand | 0.4 | 1515 | T | - | - | - | ||
฿ 720.53 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Finish | Left-hand | 0.4 | 1525 | T | - | - | - | ||
฿ 720.53 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Finish | Left-hand | 0.4 | 5015 | T | - | - | - | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Right-hand | 0.4 | 1115 | T | - | - | - | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Right-hand | 0.4 | 1125 | T | - | - | - | ||
฿ 792.49 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Finish | Right-hand | 0.4 | 1515 | T | - | - | - | ||
฿ 1,160.75 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | 0.4 | 1105 | T | - | - | - | ||
฿ 1,050.69 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Medium grinding | No-hand | 0.4 | 5015 | T | - | - | - | ||
฿ 851.75 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Cast Iron / Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | 0.4 | H10A | T | - | - | - | ||
฿ 1,160.75 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | 0.8 | 1105 | T | - | - | - | ||
฿ 817.88 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | [Other] Other | 1125 | T | - | 0.1 | - | ||
฿ 693.00 | INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Medium grinding | No-hand | [Other] Other | 5015 | T | - | 0.1 | - | ||
฿ 606.24 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Cast Iron / Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | [Other] Other | H13A | T | - | 0.1 | - | ||
฿ 817.88 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | 0.2 | 1125 | T | - | - | - | ||
฿ 750.16 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Medium grinding | No-hand | 0.2 | 5015 | T | - | - | - | ||
฿ 503.00 | INSERTS | 10 Piece(s) | 6 Day(s) | Cast Iron / Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | 0.2 | H13A | T | - | - | - | ||
฿ 817.88 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Left-hand | 0.2 | 1125 | T | - | - | - | ||
฿ 750.16 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Finish | Left-hand | 0.2 | 1525 | T | - | - | - | ||
฿ 750.16 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Finish | Left-hand | 0.2 | 5015 | T | - | - | - | ||
฿ 817.88 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Right-hand | 0.2 | 1125 | T | - | - | - | ||
฿ 817.88 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | 0.4 | 1125 | T | - | - | - | ||
฿ 750.16 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Medium grinding | No-hand | 0.4 | 5015 | T | - | - | 610-6684 | ||
฿ 606.24 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Cast Iron / Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | 0.4 | H13A | T | - | - | - | ||
฿ 817.88 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Left-hand | 0.4 | 1125 | T | - | - | - | ||
฿ 750.16 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Finish | Left-hand | 0.4 | 1525 | T | - | - | - | ||
฿ 750.16 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Finish | Left-hand | 0.4 | 5015 | T | - | - | 610-6676 | ||
฿ 817.88 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Right-hand | 0.4 | 1125 | T | - | - | - | ||
฿ 817.88 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | 0.8 | 1125 | T | - | - | - | ||
฿ 750.16 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel | Medium grinding | No-hand | 0.8 | 2035 | T | - | - | - | ||
฿ 750.16 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Medium grinding | No-hand | 0.8 | 5015 | T | - | - | - | ||
฿ 606.24 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Cast Iron / Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | 0.8 | H13A | T | - | - | - | ||
฿ 817.88 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | [Other] Other | 1125 | T | - | 0.1 | - | ||
฿ 693.00 | INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Medium grinding | No-hand | [Other] Other | 5015 | T | - | 0.1 | - | ||
฿ 796.72 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | 0.2 | 1115 | T | - | - | - | ||
฿ 817.88 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | 0.2 | 1125 | T | - | - | - | ||
฿ 728.99 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Medium grinding | No-hand | 0.2 | 5015 | T | - | - | - | ||
฿ 817.88 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Left-hand | 0.2 | 1115 | T | - | - | - | ||
฿ 817.88 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Left-hand | 0.2 | 1125 | T | - | - | - | ||
฿ 817.88 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel | Finish | Left-hand | 0.2 | 1515 | T | - | - | - | ||
฿ 817.88 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Finish | Right-hand | 0.2 | 1125 | T | - | - | - | ||
฿ 817.88 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | No-hand | 0.4 | 1115 | T | - | - | - |
Loading...
Shape | T (Triangle) | Application | Outer Diameter/Inner Diameter | Available corners | 3 |
---|---|---|---|---|---|
Rake angle | Pozidriv | Tip relief angle(°) | 7 |
How can we improve?
How can we improve?