1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn 107 Diamond Shaped 35° (Part Number)

CoroTurn 107 Diamond Shaped 35°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 540.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Carbide-coated insert for outer-diameter machining of small components
Left/right handed insert
Diamond-shaped 35° insert
Positive insert
For general engineering and machining heat-resistant alloys
For finishing

Part Number
VBGT160401-UM-1105
VBGT160401-UM-1115
VBGT160401-UM-1125
VBGT160401-UM-H13A
VBGT160402-UM-1105
VBGT160402-UM-1115
VBGT160402-UM-1125
VBGT160402-UM-1515
VBGT160404-UM-1105
VBGT160404-UM-1115
VBGT160404-UM-1125
VBGT160404-UM-1515
VBGT160404-UM-H13A
VBGT160404-UM-S05F
VBGT160408-UM-1105
VBGT160408-UM-1115
VBGT160408-UM-1125
VBGT160408-UM-1515
VBGT160408-UM-H13A
VBGT160408-UM-S05F
VBMT110202-UF-1125
VBMT110202-UF-1525
VBMT110202-UF-235
VBMT110202-UF-5015
VBMT110202-UF-H13A
VBMT110204-UF-1125
VBMT110204-UF-1525
VBMT110204-UF-235
VBMT110204-UF-5015
VBMT110204-UF-H13A
VBMT110208--UF-1525
VBMT110208-UF-235
VBMT110208-UF-5015
VBMT110208-UF-H13A
VBMT110302-KF-H13A
VBMT110302-MF-1105
VBMT110302-MF-1115
VBMT110302-MF-1125
VBMT110302-PF-1515
VBMT110302-PF-1525
VBMT110302-PF-5015
VBMT110304-KF-3005
VBMT110304-KF-H13A
VBMT110304-MF-1105
VBMT110304-MF-1115
VBMT110304-MF-1125
VBMT110304-MF-2015
VBMT110304-MF-2025
VBMT110304-PF-1515
VBMT110304-PF-1525
VBMT110304-PF-5015
VBMT110308-KF-3005
VBMT110308-MF-1105
VBMT110308-MF-1115
VBMT110308-MF-1125
VBMT110308-MF-2015
VBMT110308-MF-2025
VBMT110308-PF-1515
VBMT110308-PF-5015
VBMT160402-KF-H13A
VBMT160402-MF-1105
VBMT160402-MF-1115
VBMT160402-MF-1125
VBMT160402-PF-1515
VBMT160402-PF-5015
VBMT160404-KF-3005
VBMT160404-KF-H13A
VBMT160404-KM-3005
VBMT160404-KM-3210
VBMT160404-KM-H13A
VBMT160404-MF-1105
VBMT160404-MF-1115
VBMT160404-MF-1125
VBMT160404-MF-2015
VBMT160404-MF-2025
VBMT160404-MM-1105
VBMT160404-MM-1115
VBMT160404-MM-1125
VBMT160404-MM-2015
VBMT160404-MM-2025
VBMT160404-MM-2035
VBMT160404-PF-1515
VBMT160404-PF-5015
VBMT160404-PM-1515
VBMT160404-PM-1525
VBMT160404-PM-5015
VBMT160404-UM-1115
VBMT160404-UM-1125
VBMT160404-UM-1515
VBMT160404-UM-1525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Breaker Use Selfishly Nose R Material type Tip Type Tip relief angle
(°)
Specifications Other Nose R
(mm)
Trusco Code

฿ 1,253.87

SDV INSERTS 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloyMedium grindingNo-hand[Other] Other1105T5-0.1-

฿ 1,258.11

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grindingNo-hand[Other] Other1115T5-0.1-

฿ 1,253.87

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grindingNo-hand[Other] Other1125T5-0.1-

฿ 1,137.00

INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloyMedium grindingNo-hand[Other] OtherH13AT5---

฿ 1,253.87

SDV INSERTS 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloyMedium grindingNo-hand0.21105T5---

฿ 1,258.11

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grindingNo-hand0.21115T5---

฿ 1,253.87

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grindingNo-hand0.21125T5---

฿ 1,253.87

SDV INSERTS 10 Piece(s) 6 Day(s) SteelMedium grindingNo-hand0.21515T5---

฿ 1,228.48

SDV INSERTS 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloyMedium grindingNo-hand0.41105T5---

฿ 1,228.48

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grindingNo-hand0.41115T5---

฿ 1,228.48

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grindingNo-hand0.41125T5---

฿ 1,156.00

INSERTS 10 Piece(s) 6 Day(s) SteelMedium grindingNo-hand0.41515T5---

฿ 966.04

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloyMedium grindingNo-hand0.4H13AT5---

฿ 1,279.27

SDV INSERTS 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloyMedium grindingNo-hand0.4S05FT5---

฿ 1,137.00

INSERTS 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloyMedium grindingNo-hand0.81105T5---

฿ 1,228.48

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grindingNo-hand0.81115T5---

฿ 1,228.48

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grindingNo-hand0.81125T5---

฿ 1,228.48

SDV INSERTS 10 Piece(s) 6 Day(s) SteelMedium grindingNo-hand0.81515T5---

฿ 966.04

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloyMedium grindingNo-hand0.8H13AT5---

฿ 1,279.27

SDV INSERTS 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloyMedium grindingNo-hand0.8S05FT5---

฿ 754.39

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinishNo-hand0.21125T5---

฿ 690.90

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinishNo-hand0.21525T5---

฿ 690.90

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinishNo-hand0.2235T5---

฿ 690.90

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinishNo-hand0.25015T5---

฿ 559.68

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloyFinishNo-hand0.2H13AT5---

฿ 754.39

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinishNo-hand0.41125T5---

฿ 690.90

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinishNo-hand0.41525T5---

฿ 690.90

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinishNo-hand0.4235T5---

฿ 690.90

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinishNo-hand0.45015T5---

฿ 559.68

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloyFinishNo-hand0.4H13AT5---

฿ 641.00

INSERTS 10 Piece(s) 6 Day(s) SteelFinishNo-hand0.81525T5---

฿ 690.90

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinishNo-hand0.8235T5---

฿ 690.90

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinishNo-hand0.85015T5---

฿ 559.68

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloyFinishNo-hand0.8H13AT5---

฿ 559.68

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloyFinishNo-hand0.2H13AT5---

฿ 754.39

SDV INSERTS 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloyFinishNo-hand0.21105T5---

฿ 754.39

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinishNo-hand0.21115T5---

฿ 754.39

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinishNo-hand0.21125T5---

฿ 754.39

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinishNo-hand0.21515T5---

฿ 690.90

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinishNo-hand0.21525T5--580-0048

฿ 690.90

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinishNo-hand0.25015T5---

฿ 690.90

SDV INSERTS 10 Piece(s) 6 Day(s) Cast IronFinishNo-hand0.43005T5---

฿ 559.68

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloyFinishNo-hand0.4H13AT5---

฿ 754.39

SDV INSERTS 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloyFinishNo-hand0.41105T5---

฿ 754.39

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinishNo-hand0.41115T5---

฿ 754.39

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinishNo-hand0.41125T5---

฿ 690.90

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinishNo-hand0.42015T5---

฿ 690.90

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinishNo-hand0.42025T5--610-7354

฿ 754.39

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinishNo-hand0.41515T5---

฿ 690.90

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinishNo-hand0.41525T5---

฿ 690.90

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinishNo-hand0.45015T5---

฿ 690.90

SDV INSERTS 10 Piece(s) 6 Day(s) Cast IronFinishNo-hand0.83005T5---

฿ 754.39

SDV INSERTS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyFinishNo-hand0.81105T5---

฿ 754.39

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinishNo-hand0.81115T5---

฿ 754.39

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinishNo-hand0.81125T5---

฿ 690.90

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinishNo-hand0.82015T5---

฿ 690.90

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinishNo-hand0.82025T5--610-7362

฿ 754.39

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinishNo-hand0.81515T5---

฿ 690.90

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinishNo-hand0.85015T5---

฿ 618.94

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloyFinishNo-hand0.2H13AT5---

฿ 830.58

SDV INSERTS 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloyFinishNo-hand0.21105T5---

฿ 830.58

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinishNo-hand0.21115T5---

฿ 830.58

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinishNo-hand0.21125T5---

฿ 830.58

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinishNo-hand0.21515T5---

฿ 762.86

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinishNo-hand0.25015T5---

฿ 762.86

SDV INSERTS 10 Piece(s) 6 Day(s) Cast IronFinishNo-hand0.43005T5---

฿ 618.94

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloyFinishNo-hand0.4H13AT5---

฿ 762.86

SDV INSERTS 10 Piece(s) 6 Day(s) Cast IronMedium grindingNo-hand0.43005T5---

฿ 830.58

SDV INSERTS 10 Piece(s) 6 Day(s) Cast IronMedium grindingNo-hand0.43210T5---

฿ 618.94

SDV INSERTS 10 Piece(s) 6 Day(s) Cast Iron / Heat-resistant alloy, titanium alloyMedium grindingNo-hand0.4H13AT5---

฿ 830.58

SDV INSERTS 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloyFinishNo-hand0.41105T5---

฿ 830.58

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinishNo-hand0.41115T5---

฿ 830.58

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyFinishNo-hand0.41125T5---

฿ 762.86

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinishNo-hand0.42015T5---

฿ 762.86

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelFinishNo-hand0.42025T5---

฿ 830.58

SDV INSERTS 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloyMedium grindingNo-hand0.41105T5---

฿ 830.58

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grindingNo-hand0.41115T5---

฿ 830.58

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grindingNo-hand0.41125T5---

฿ 762.86

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grindingNo-hand0.42015T5---

฿ 702.80

INSERTS 10 Piece(s) Same day Stainless SteelMedium grindingNo-hand0.42025T5---

฿ 762.86

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless SteelMedium grindingNo-hand0.42035T5--610-7371

฿ 830.58

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinishNo-hand0.41515T5---

฿ 762.86

SDV INSERTS 10 Piece(s) 6 Day(s) SteelFinishNo-hand0.45015T5---

฿ 830.58

SDV INSERTS 10 Piece(s) 6 Day(s) SteelMedium grindingNo-hand0.41515T5---

฿ 762.86

SDV INSERTS 10 Piece(s) 6 Day(s) SteelMedium grindingNo-hand0.41525T5---

฿ 762.86

SDV INSERTS 10 Piece(s) 6 Day(s) SteelMedium grindingNo-hand0.45015T5---

฿ 830.58

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grindingNo-hand0.41115T5---

฿ 830.58

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grindingNo-hand0.41125T5--580-0234

฿ 830.58

SDV INSERTS 10 Piece(s) 6 Day(s) SteelMedium grindingNo-hand0.41515T5---

฿ 762.86

SDV INSERTS 10 Piece(s) 6 Day(s) SteelMedium grindingNo-hand0.41525T5---

Loading...

Basic Information

Shape V (35° Diamond-Shaped) Application Outer Diameter/Inner Diameter Available corners 2
Rake angle Pozidriv