1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut XS Insert For Parting (Part Number)

CoroCut XS Insert For Parting
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,471.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Insert for CoroCut XS
Carbide-coated insert
For machining small components
For parting
Width: 2 mm

Part Number
MACL3070-L-1025
MACL3070-L-1105
MACL3070-N-1025
MACL3070-N-1105
MACL3070-R-1025
MACL3100-L-1025
MACL3100-L-1105
MACL3100-N-1025
MACL3100-N-1105
MACL3100-R-1025
MACL3100-R-H13A
MACL3100-T-1105
MACL3150-L-1025
MACL3150-L-1105
MACL3150-N-1025
MACL3150-N-1105
MACL3150-R-1025
MACL3150-R-H13A
MACL3150-T-1025
MACL3150-T-1105
MACL3200-L-1025
MACL3200-L-1105
MACL3200-N-1025
MACL3200-N-1105
MACL3200-R20-1025
MACL3200-R-1025
MACL3200-T-1025
MACL3200-T-1105
MACL3250-T-1025
MACL3250-T-1105
MACR3070-L-1025
MACR3070-L-1105
MACR3070-N-1025
MACR3070-N-1105
MACR3070-R-1025
MACR3100-L-1025
MACR3100-N-1025
MACR3100-N-1105
MACR3100-R-1025
MACR3100-R-H13A
MACR3100-T-1105
MACR3150-L-1025
MACR3150-L-1105
MACR3150-N-1105
MACR3150-R20-1025
MACR3150-R-1025
MACR3150-R-H13A
MACR3150-T-1025
MACR3150-T-1105
MACR3200-L-1025
MACR3200-L-1105
MACR3200-N-1105
MACR3200-R20-1025
MACR3200-R-1025
MACR3200-R-H13A
MACR3200-T-1105
MACR3250-T-1025
MACR3250-T-1105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Groove Width (For Grooving / Plunging) Material type Maximum Cutting
(mm)
Dimension ψ r
(°)
Maximum Cutting Diameter of Protrusion
(mm)
Trusco Code

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.70 mmGC10254.3158-

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.70 mmGC11054.3158-

฿ 1,763.00

MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.70 mmGC10254.308-

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.70 mmGC11054.308-

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.70 mmGC10254.3158-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand1.00 mmGC10256.31512-

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand1.00 mmGC11056.31512-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand1.00 mmGC10256.3012-

฿ 2,012.84

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand1.00 mmGC11056.3012-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand1.00 mmGC10256.31512-

฿ 1,471.02

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand1.00 mmH13A6.31512-

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand1.00 mmGC11056.3012-

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand1.50 mmGC10256.31512-

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand1.50 mmGC11056.31512-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand1.50 mmGC10256.3012609-7723

฿ 2,012.84

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand1.50 mmGC11056.3012-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand1.50 mmGC10256.31512-

฿ 1,471.02

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand1.50 mmH13A6.31512-

฿ 2,177.00

MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand1.50 mmGC10256.3012-

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand1.50 mmGC11056.3012-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand2.00 mmGC10258.51516-

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand2.00 mmGC11058.51516-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand2.00 mmGC10258.5016571-7388

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 5 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand2.00 mmGC11058.5016-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand2.00 mmGC10258.52016-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand2.00 mmGC10258.51516-

฿ 2,177.00

MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand2.00 mmGC10258.5016-

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand2.00 mmGC11058.5016-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand2.50 mmGC10258.5016-

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand2.50 mmGC11058.5016-

฿ 1,763.00

MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.70 mmGC10254.3158-

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.70 mmGC11054.3158-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.70 mmGC10254.308-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.70 mmGC11054.308-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.70 mmGC10254.3158-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand1.00 mmGC10256.31512-

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand1.00 mmGC10256.3012609-7731

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand1.00 mmGC11056.3012-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand1.00 mmGC10256.31512609-7740

฿ 1,759.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand1.00 mmH13A6.31512-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand1.00 mmGC11056.3012-

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand1.50 mmGC10256.31512-

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand1.50 mmGC11056.31512-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand1.50 mmGC11056.3012-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand1.50 mmGC10256.32012-

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand1.50 mmGC10256.31512-

฿ 1,759.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand1.50 mmH13A6.31512-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand1.50 mmGC10256.3012-

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand1.50 mmGC11056.3012-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand2.00 mmGC10258.51516-

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand2.00 mmGC11058.51516-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand2.00 mmGC11058.5016-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand2.00 mmGC10258.52016-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand2.00 mmGC10258.51516609-7758

฿ 1,759.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand2.00 mmH13A8.51516-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand2.00 mmGC10258.5016-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand2.50 mmGC10258.5016-

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand2.50 mmGC11058.5016-

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 2
Nose R Other Groove Width Tolerance ± 0.02 Nose R tolerance ±0.03
Other Nose R(mm) 0.05 Core height(mm) ±0.03 Repeat accuracy(mm) ±0.03