(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
CoroCut XS insert
For outer-diameter machining of small components
Carbide-coated insert
For back turning
Nose R: 0.20 mm
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Nose R | Material type | Other Nose R (mm) | Maximum Cutting (mm) | Lead Angle (°) | Trusco Code | Dimensions κr (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,830.82 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | [Other] Other | GC1025 | 0.03 | 4 | 31 | - | 59 | ||
฿ 1,830.82 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | [Other] Other | GC1105 | 0.03 | 4 | 31 | - | 59 | ||
฿ 1,414.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | [Other] Other | H13A | 0.03 | 4 | 31 | - | 59 | ||
฿ 2,177.00 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | Left-hand | [Other] Other | GC1025 | 0.05 | 4 | 31 | - | 59 | ||
฿ 1,830.82 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | [Other] Other | GC1105 | 0.05 | 4 | 31 | - | 59 | ||
฿ 1,830.82 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | [Other] Other | GC1105 | 0.1 | 4 | 31 | - | 59 | ||
฿ 1,763.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 0.2 | GC1025 | - | 4 | 31 | - | 59 | ||
฿ 1,830.82 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 0.2 | GC1105 | - | 4 | 31 | - | 59 | ||
฿ 1,830.82 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | GC1025 | 0.03 | 4 | 31 | - | 59 | ||
฿ 2,177.00 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | GC1105 | 0.03 | 4 | 31 | - | 59 | ||
฿ 1,414.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | H13A | 0.03 | 4 | 31 | - | 59 | ||
฿ 2,012.84 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | GC1105 | 0.05 | 4 | 31 | - | 59 | ||
฿ 1,759.00 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | H13A | 0.05 | 4 | 31 | - | 59 | ||
฿ 2,177.00 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | GC1105 | 0.1 | 4 | 31 | - | 59 | ||
฿ 1,759.00 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | H13A | 0.1 | 4 | 31 | - | 59 | ||
฿ 1,830.82 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 0.2 | GC1025 | - | 4 | 31 | 609-7715 | 59 | ||
฿ 2,177.00 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | Right-hand | 0.2 | GC1105 | - | 4 | 31 | - | 59 | ||
฿ 1,759.00 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | Right-hand | 0.2 | H13A | - | 4 | 31 | - | 59 | ||
฿ 1,763.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | GC1025 | 0.03 | 3 | 0 | - | 90 | ||
฿ 2,177.00 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | GC1105 | 0.03 | 3 | 0 | - | 90 | ||
฿ 2,177.00 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | GC1105 | 0.05 | 3 | 0 | - | 90 | ||
฿ 1,830.82 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | GC1105 | 0.05 | 3 | 0 | - | 90 | ||
฿ 2,177.00 | MILLING CHIP | 5 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | GC1025 | 0.1 | 3 | 0 | - | 90 | ||
฿ 1,830.82 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | GC1105 | 0.1 | 3 | 0 | - | 90 | ||
฿ 2,177.00 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | Right-hand | 0.2 | GC1025 | - | 3 | 0 | - | 90 | ||
฿ 1,830.82 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 0.2 | GC1105 | - | 3 | 0 | - | 90 | ||
฿ 2,177.00 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | GC1025 | 0.03 | 3 | 0 | - | 90 | ||
฿ 2,012.84 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | GC1105 | 0.03 | 3 | 0 | - | 90 | ||
฿ 1,471.02 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | H13A | 0.03 | 3 | 0 | - | 90 | ||
฿ 2,177.00 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | GC1105 | 0.05 | 3 | 0 | - | 90 | ||
฿ 2,012.84 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | GC1105 | 0.05 | 3 | 0 | - | 90 | ||
฿ 1,414.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | H13A | 0.05 | 3 | 0 | - | 90 | ||
฿ 2,177.00 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | GC1025 | 0.1 | 3 | 0 | 609-7766 | 90 | ||
฿ 2,012.84 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | GC1105 | 0.1 | 3 | 0 | - | 90 | ||
฿ 1,471.02 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | H13A | 0.1 | 3 | 0 | - | 90 | ||
฿ 2,177.00 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | Right-hand | 0.2 | GC1025 | - | 3 | 0 | 609-7774 | 90 | ||
฿ 2,177.00 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | Right-hand | 0.2 | GC1105 | - | 3 | 0 | - | 90 | ||
฿ 1,471.02 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 0.2 | H13A | - | 3 | 0 | - | 90 |
Loading...
Shape | Other | Application | Outer Diameter/Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | O.D./ I.D. (For Threading) | Outer Diameter | Nose R tolerance | 0/-0.05 |
Core height(mm) | ±.025 | Repeat accuracy(mm) | ±.025 |
How can we improve?
How can we improve?