1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut XS Insert For Grooving

CoroCut XS Insert For Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,414.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Insert for CoroCut XS
Carbide-coated insert
For machining small components
For grooving
Width: 1.5 mm

Part Number
MAGL3050-1025
MAGL3050-H13A
MAGL3075-1025
MAGL3100-1025
MAGL3100-H13A
MAGL3125-1025
MAGL3150-1025
MAGL3150-H13A
MAGL3175-1025
MAGL3200-1025
MAGL3250-1025
MAGR3050-1025
MAGR3050-H13A
MAGR3075-1025
MAGR3075-H13A
MAGR3100-1025
MAGR3100-H13A
MAGR3125-1025
MAGR3125-H13A
MAGR3150-H13A
MAGR3175-1025
MAGR3175-H13A
MAGR3200-1025
MAGR3200-H13A
MAGR3250-1025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Groove Width (For Grooving / Plunging) Material type Maximum Cutting
(mm)
Trusco Code

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Left-hand0.50 mmGC10251.3-

฿ 1,414.00

MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand0.50 mmH13A1.3-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Left-hand0.75 mmGC10252.5-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Left-hand1.00 mmGC10252.70-

฿ 1,759.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Left-hand1.00 mmH13A2.70-

฿ 2,177.00

MILLING CHIP 5 Piece(s) 6 Day(s) Left-hand1.25 mmGC10252.70-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Left-hand1.50 mmGC10253.70-

฿ 1,414.00

MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand1.50 mmH13A3.70-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Left-hand1.75 mmGC10253.70-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Left-hand2.00 mmGC10253.70-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Left-hand2.50 mmGC10253.70-

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-hand0.50 mmGC10251.3-

฿ 1,759.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Right-hand0.50 mmH13A1.3-

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-hand0.75 mmGC10252.5571-8112

฿ 1,471.02

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-hand0.75 mmH13A2.5-

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-hand1.00 mmGC10252.70609-7782

฿ 1,759.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Right-hand1.00 mmH13A2.70-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Right-hand1.25 mmGC10252.70609-7791

฿ 1,759.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Right-hand1.25 mmH13A2.70-

฿ 1,759.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Right-hand1.50 mmH13A3.70-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Right-hand1.75 mmGC10253.70-

฿ 1,471.02

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-hand1.75 mmH13A3.70-

฿ 2,177.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Right-hand2.00 mmGC10253.70609-7804

฿ 1,759.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Right-hand2.00 mmH13A3.70609-7812

฿ 1,830.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-hand2.50 mmGC10253.70609-7821

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 2
work material Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy Nose R Other Groove Width Tolerance ±0.025
Nose R tolerance ± 0.02 Other Nose R(mm) 0.05 Core height(mm) ±0.025
Repeat accuracy(mm) ±0.025