1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For CoroCut MB, For Turning/Profiling

Insert For CoroCut MB, For Turning/Profiling
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,162.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroCut MB, insert for grooving
Carbide-coated insert
For turning

Part Number
MB-07T045-02-10R-1025
MB-07T093-02-10R-1025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Maximum Cutting
(mm)
Function Width
(mm)
Function Length
(mm)
Trusco Code Dimension l₇
(mm)

฿ 1,202.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Right-hand1.55.82.00609-78804

฿ 1,162.00

SDV MILLING CHIP 5 Piece(s) 6 Day(s) Right-hand1.85.603.9609-7898-

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 1
work material Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy Nose R 0.2 Material type GC1025
Nose R tolerance ± 0.02 Minimum Machining Diameter(mm) 10 Function Length Tolerance(mm) ± 0.02
Core height(mm) +0.05/-0