(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MB-07B030-02-11L-1025 |
MB-07B030-02-11R-1025 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly |
---|---|---|---|---|---|---|
฿ 1,369.00 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | Left-hand | ||
฿ 1,369.00 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | Right-hand |
Loading...
Shape | Other | Application | Grooving / Parting | Available corners | 1 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Nose R | 0.2 | Material type | GC1025 |
Nose R tolerance | ± 0.02 | Maximum Cutting(mm) | 2.6 | Minimum Machining Diameter(mm) | 11 |
Function Width(mm) | 6.8 | Function Length(mm) | 1.30 | Function Length Tolerance(mm) | ± 0.02 |
Lead Angle(°) | 0 | Core height(mm) | +0.05/-0 | Dimensions κr(°) | 90 |
Dimension l₇(mm) | 4 |
How can we improve?
How can we improve?