(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of threads (for threading) | Maximum Cutting (mm) | Minimum Machining Diameter (mm) | f1 (mm) | Dimension L1 (mm) | Dimension l₇ (mm) | Dimensions WT |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,548.00 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | 8TPI | 1.87 | 11 | 6.8 | 2.8 | 3.9 | 1.03 | ||
฿ 1,289.01 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | 8TPI | 1.24 | 10 | 5.8 | 2.45 | 3.72 | 1.19 | ||
฿ 1,548.00 | SDV MILLING CHIP | 5 Piece(s) | 6 Day(s) | 10TPI | 1.54 | 11 | 6.8 | 3.2 | 3.9 | 0.8 | ||
฿ 1,289.01 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | 10TPI | 1.04 | 10 | 5.8 | 3.2 | 3.9 | 0.93 | ||
฿ 1,239.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | 12TPI | 1.2 | 11 | 6.8 | 3.1 | 3.9 | 0.71 | ||
฿ 1,239.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | 12TPI | 0.78 | 10 | 5.8 | 3.2 | 3.9 | 0.82 | ||
฿ 1,289.01 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | 14TPI | 1.05 | 11 | 6.8 | 2.7 | 3.9 | 0.6 | ||
฿ 1,239.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | 14TPI | 0.69 | 10 | 5.8 | 2.7 | 3.9 | 0.69 | ||
฿ 1,239.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | 16TPI | 0.93 | 11 | 6.8 | 3.1 | 3.9 | 0.52 | ||
฿ 1,239.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | 16TPI | 0.63 | 10 | 5.8 | 3.1 | 3.9 | 0.59 |
Loading...
Shape | Other | Application | Threading | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Breaker Use | Finish | Selfishly | Right-hand |
O.D./ I.D. (For Threading) | Internal Diameter | Screw Types (for threading) | Trapezoid 29° | Function Length Tolerance(mm) | ± 0.02 |
Core height(mm) | +0.05/-0 (+.002/-0) |
How can we improve?
How can we improve?