1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

CoroCut MB Insert For Profiling

CoroCut MB Insert For Profiling
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,974.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MB-11R300-15-18L-1025
MB-11R300-15-18R-1025
MB-11R318-16-18L-1025
MB-11R318-16-18R-1025
MB-11R400-20-18L-1025
MB-11R400-20-18R-1025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Groove Width (For Grooving / Plunging) Other Nose R
(mm)

฿ 1,974.74

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand3.00 mm1.5

฿ 1,974.74

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-hand3.00 mm1.5

฿ 1,974.74

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand3.18 mm1.59

฿ 1,974.74

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-hand3.18 mm1.59

฿ 1,974.74

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand4.00 mm2

฿ 1,974.74

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-hand4.00 mm2

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 1
work material Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy Nose R Other Material type GC1025
Maximum Cutting(mm) 6 Minimum Machining Diameter(mm) 18.00 Function Width(mm) 12.0
Function Length(mm) 5.4 Connection Diameter(mm) 11 Connection Size (Machine Side)(mm) 11