(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
CoroCut MB, insert for grooving
Carbide-coated insert
For face grooving
Width: 1.5 mm
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Nose R | Groove Width (For Grooving / Plunging) | Other Nose R (mm) | Maximum Cutting (mm) | Minimum Machining Diameter (mm) | Function Width (mm) | Function Length (mm) | Trusco Code | Connection Diameter (mm) | Connection Size (Machine Side) (mm) | Minimum inner diameter of axial groove (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,902.78 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | [Other] Other | 1.00 mm | 0 | 1.5 | 14 | 9 | 8.3 | - | 9.0 | 09 | 12 | ||
฿ 1,902.78 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | 1.00 mm | 0 | 1.5 | 14 | 9 | 8.3 | - | 9.0 | 09 | 12 | ||
฿ 1,902.78 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 0.2 | 1.50 mm | - | 2.5 | 14 | 9 | 8.3 | - | 9.0 | 09 | 11 | ||
฿ 1,902.78 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 0.2 | 1.50 mm | - | 2.5 | 14 | 9 | 8.3 | 609-7910 | 9.0 | 09 | 11 | ||
฿ 1,902.78 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 0.2 | 2.00 mm | - | 5 | 14 | 9 | 10.3 | - | 9.0 | 09 | 10 | ||
฿ 1,902.78 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 0.2 | 2.00 mm | - | 5 | 14 | 9 | 10.3 | 571-9470 | 9.0 | 09 | 10 | ||
฿ 1,902.78 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 0.2 | 2.50 mm | - | 5 | 14 | 9 | 10.3 | - | 9.0 | 09 | 9 | ||
฿ 1,902.78 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 0.2 | 2.50 mm | - | 5 | 14 | 9 | 10.3 | - | 9.0 | 09 | 9 | ||
฿ 1,902.78 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 0.2 | 3.00 mm | - | 5 | 14 | 9 | 10.3 | - | 9.0 | 09 | 8 | ||
฿ 1,902.78 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 0.2 | 3.00 mm | - | 5 | 14 | 9 | 10.3 | - | 9.0 | 09 | 8 | ||
฿ 1,902.78 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | [Other] Other | 1.00 mm | 0 | 1.5 | 12 | 7.0 | 8.3 | - | 9.0 | 09 | 10 | ||
฿ 1,902.78 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | [Other] Other | 1.00 mm | 0 | 1.5 | 12 | 7.0 | 8.3 | - | 9.0 | 09 | 10 | ||
฿ 1,902.78 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 0.2 | 1.50 mm | - | 2.5 | 12 | 7.5 | 8.3 | - | 9.0 | 09 | 9 | ||
฿ 1,902.78 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 0.2 | 1.50 mm | - | 2.5 | 12 | 7.5 | 8.3 | - | 9.0 | 09 | 9 | ||
฿ 1,902.78 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 0.2 | 2.00 mm | - | 5 | 12 | 8.0 | 10.3 | - | 9.0 | 09 | 8 | ||
฿ 1,902.78 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 0.2 | 2.00 mm | - | 5 | 12 | 8.0 | 10.3 | 571-9577 | 9.0 | 09 | 8 | ||
฿ 1,902.78 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 0.2 | 2.50 mm | - | 5 | 12 | 8.5 | 10.3 | - | 9.0 | 09 | 7 | ||
฿ 1,902.78 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 0.2 | 2.50 mm | - | 5 | 12 | 8.5 | 10.3 | - | 9.0 | 09 | 7 | ||
฿ 1,902.78 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 0.2 | 3.00 mm | - | 5 | 12 | 9 | 10.3 | - | 9.0 | 09 | 6 | ||
฿ 1,902.78 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 0.2 | 3.00 mm | - | 5 | 12 | 9 | 10.3 | - | 9.0 | 09 | 6 | ||
฿ 3,185.36 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 0.2 | 3.00 mm | - | 10.0 | 16 | 11.0 | 15.8 | - | 11 | 11 | 10 | ||
฿ 3,741.00 | SDV MILLING CHIP | 1 Piece(s) | 6 Day(s) | Right-hand | 0.2 | 3.00 mm | - | 10.0 | 16 | 11.0 | 15.8 | - | 11 | 11 | 10 | ||
฿ 3,185.36 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 0.2 | 4.00 mm | - | 10.0 | 16 | 12.0 | 15.8 | - | 11 | 11 | 10 | ||
฿ 3,741.00 | SDV MILLING CHIP | 1 Piece(s) | 6 Day(s) | Right-hand | 0.2 | 4.00 mm | - | 10.0 | 16 | 12.0 | 15.8 | - | 11 | 11 | 10 | ||
฿ 3,741.00 | SDV MILLING CHIP | 1 Piece(s) | 6 Day(s) | Left-hand | 0.2 | 3.00 mm | - | 10.0 | 16 | 11.0 | 15.8 | - | 11 | 11 | 10 | ||
฿ 3,741.00 | SDV MILLING CHIP | 1 Piece(s) | 6 Day(s) | Right-hand | 0.2 | 3.00 mm | - | 10.0 | 16 | 11.0 | 15.8 | - | 11 | 11 | 10 | ||
฿ 3,185.36 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 0.2 | 4.00 mm | - | 10.0 | 16 | 11.5 | 15.8 | - | 11 | 11 | 8 | ||
฿ 3,185.36 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 0.2 | 4.00 mm | - | 10.0 | 16 | 11.5 | 15.8 | - | 11 | 11 | 8 |
Loading...
Shape | Other | Application | Grooving / Parting | Available corners | 1 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Material type | GC1025 | Nose R tolerance | -0.02/0.02 |
Cutting Width Tolerance(mm) | 0.00/0.05 |
How can we improve?
How can we improve?