(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Groove Width (For Grooving / Plunging) |
---|---|---|---|---|---|---|---|
฿ 1,750.40 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 1.50 mm | ||
฿ 1,750.40 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 1.50 mm | ||
฿ 1,750.40 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 2.00 mm | ||
฿ 1,750.40 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 2.00 mm | ||
฿ 1,750.40 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 2.50 mm | ||
฿ 1,750.40 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 2.50 mm | ||
฿ 1,750.40 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 3.00 mm | ||
฿ 1,750.40 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 3.00 mm | ||
฿ 1,750.40 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 3.18 mm | ||
฿ 1,750.40 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 3.18 mm | ||
฿ 1,750.40 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 4.00 mm | ||
฿ 1,750.40 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 4.00 mm |
Loading...
Shape | Other | Application | Grooving / Parting | Available corners | 1 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Nose R | 0.2 | Material type | 1025 |
Maximum Cutting(mm) | 8.0 | Minimum Machining Diameter(mm) | 20.00 | Function Width(mm) | 14.0 |
Function Length(mm) | 5.6 | Connection Diameter(mm) | 11 | Cutting Width Tolerance(mm) | 0.00/0.05 |
How can we improve?
How can we improve?