(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
CoroCut 3 insert
3-cutting-edge specification
Carbide-coated insert
For shallow grooving
For profiling
Full R
Groove width: 1.5 mm
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nose R | Groove Width (For Grooving / Plunging) | Other Nose R (mm) | Maximum Cutting (mm) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,763.10 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | [Other] Other | 0.50 mm | 0.25 | 1.5 | T | - | ||
฿ 1,763.10 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | 0.4 | 0.80 mm | - | 1.8 | T | - | ||
฿ 1,763.10 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | [Other] Other | 1.00 mm | 0.5 | 2.2 | T | - | ||
฿ 1,763.10 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | [Other] Other | 1.50 mm | 0.75 | 3.30 | T | 609-8665 | ||
฿ 1,763.10 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | [Other] Other | 2.00 mm | 1 | 4 | T | - | ||
฿ 1,763.10 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | [Other] Other | 2.50 mm | 1.25 | 5 | T | - | ||
฿ 1,763.10 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | [Other] Other | 3.00 mm | 1.5 | 6 | T | - | ||
฿ 1,763.10 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | 0.4 | 0.80 mm | - | 1.8 | U | - | ||
฿ 1,763.10 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | [Other] Other | 1.00 mm | 0.5 | 2.2 | U | - | ||
฿ 1,763.10 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | [Other] Other | 1.50 mm | 0.75 | 3.30 | U | - | ||
฿ 1,763.10 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | [Other] Other | 2.00 mm | 1 | 4 | U | - | ||
฿ 1,763.10 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | [Other] Other | 3.00 mm | 1.5 | 6 | U | - |
Loading...
Shape | T (Triangle) | Application | Grooving / Parting | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Selfishly | No-hand | Material type | GC1125 |
Specifications | Low feed | Groove Width Tolerance | ± 0.02 | Maximum Cutting Diameter of Protrusion(mm) | 100 |
How can we improve?
How can we improve?