1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1/2 For Profiling

CoroCut 1/2 For Profiling
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,156.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroCut 2 inserts
Solid carbide-coated tip
For parting and grooving
The rail lock provides high clamp rigidity
2-cutting-edge specification
For grooving
For low-feed machining
Seat size: F
Width: 3.0 mm
Full R

Part Number
N123E2-0200-RO-S05F
N123E2-0239-RO-S05F
N123F2-0300-RM-2135
N123F2-0300-RM-3115
N123F2-0300-RM-525
N123F2-0300-RO-1125
N123F2-0300-RO-S05F
N123F2-0318-RM-1125
N123F2-0318-RM-2135
N123F2-0318-RM-3115
N123F2-0318-RO-1125
N123F2-0318-RO-S05F
N123G2-0400-RM-1125
N123G2-0400-RM-2135
N123G2-0400-RM-3115
N123G2-0400-RM-525
N123H2-0396-RO-1125
N123H2-0396-RO-S05F
N123H2-0400-RM-3115
N123H2-0400-RO-S05F
N123H2-0450-RO-1125
N123H2-0475-RM-1125
N123H2-0475-RM-3115
N123H2-0475-RO-1125
N123H2-0475-RO-S05F
N123H2-0500-RM-1125
N123H2-0500-RM-2135
N123H2-0500-RM-3115
N123H2-0500-RO-1005
N123H2-0500-RO-1125
N123H2-0500-RO-2135
N123H2-0500-RO-S05F
N123J2-0600-RM-1125
N123J2-0600-RM-3115
N123J2-0600-RO-1125
N123J2-0600-RO-S05F
N123J2-0635-RM-1125
N123J2-0635-RM-3115
N123J2-0635-RO-1125
N123J2-0635-RO-S05F
N123K2-0714-RO-1125
N123L2-0800-RM-1125
N123L2-0800-RM-2135
N123L2-0800-RM-3115
N123L2-0800-RO-1125
N123L2-0800-RO-S05F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Groove Width (For Grooving / Plunging) Material type Specifications Groove Width Tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size Trusco Code

฿ 1,589.55

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloy[Other] Other2.00 mmS05FLow feed± 0.02119.2E-

฿ 1,589.55

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloy1.22.39 mmS05FLow feed± 0.02-19E-

฿ 1,200.12

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel[Other] Other3.00 mmGC2135Medium feed+0.10/01.518.60F-

฿ 1,200.12

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron[Other] Other3.00 mmGC3115Medium feed+0.10/01.518.60F-

฿ 1,200.12

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel[Other] Other3.00 mmCT525Medium feed+0.10/01.518.60F609-8304

฿ 1,568.38

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other3.00 mmGC1125Low feed± 0.021.518.70F609-8312

฿ 1,640.34

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloy[Other] Other3.00 mmS05FLow feed± 0.021.518.70F-

฿ 1,318.64

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal[Other] Other3.18 mmGC1125Medium feed+0.10/01.5918.60F-

฿ 1,156.00

MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel[Other] Other3.18 mmGC2135Medium feed+0.10/01.5918.60F-

฿ 1,156.00

MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron[Other] Other3.18 mmGC3115Medium feed+0.10/01.5918.60F-

฿ 1,568.38

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other3.18 mmGC1125Low feed± 0.021.5918.60F-

฿ 1,576.00

MILLING CHIP 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloy[Other] Other3.18 mmS05FLow feed± 0.021.5918.60F-

฿ 1,416.00

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal[Other] Other4.00 mmGC1125Medium feed+0.10/0218.10G609-8398

฿ 1,289.01

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron[Other] Other4.00 mmGC2135Medium feed+0.10/0218.10G-

฿ 1,289.01

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron[Other] Other4.00 mmGC3115Medium feed+0.10/0218.10G-

฿ 1,289.01

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel[Other] Other4.00 mmCT525Medium feed+0.10/0218.10G-

฿ 1,719.00

MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other3.96 mmGC1125Low feed± 0.021.9823.3H-

฿ 1,795.00

MILLING CHIP 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloy[Other] Other3.96 mmS05FLow feed± 0.021.9823.3H-

฿ 1,365.20

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron[Other] Other4.00 mmGC3115Medium feed+0.10/0223.10H609-8452

฿ 1,864.69

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloy[Other] Other4.00 mmS05FLow feed± 0.02223.3H-

฿ 1,788.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other4.50 mmGC1125Low feed± 0.022.2523.00H-

฿ 1,500.65

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal[Other] Other4.75 mmGC1125Medium feed+0.10/02.3822.90H-

฿ 1,315.00

MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron[Other] Other4.75 mmGC3115Medium feed+0.10/02.3822.90H-

฿ 1,788.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other4.75 mmGC1125Low feed± 0.022.3822.90H-

฿ 1,795.00

MILLING CHIP 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloy[Other] Other4.75 mmS05FLow feed± 0.022.3822.90H-

฿ 1,441.39

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal[Other] Other5.00 mmGC1125Medium feed+0.10/02.522.70H572-2268

฿ 1,365.20

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel[Other] Other5.00 mmGC2135Medium feed+0.10/02.522.70H-

฿ 1,365.20

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron[Other] Other5.00 mmGC1125Medium feed+0.10/02.522.70H-

฿ 1,661.51

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloy[Other] Other5.00 mmGC1005Low feed± 0.022.522.80H-

฿ 1,788.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other5.00 mmGC1125Low feed± 0.022.522.80H609-8479

฿ 1,623.41

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel[Other] Other5.00 mmGC2135Low feed± 0.022.522.80H-

฿ 1,864.69

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloy[Other] Other5.00 mmS05FLow feed± 0.022.522.80H-

฿ 1,589.55

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal[Other] Other6.00 mmGC1125Medium feed+0.10/0322.2J609-8576

฿ 1,445.63

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron[Other] Other6.00 mmGC3115Medium feed+0.10/0322.2J610-9730

฿ 1,885.85

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other6.00 mmGC1125Low feed± 0.02322.2J609-8584

฿ 1,970.51

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloy[Other] Other6.00 mmS05FLow feed± 0.02322.2J-

฿ 1,589.55

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal[Other] Other6.35 mmGC1125Medium feed+0.10/03.1822.00J-

฿ 1,390.00

MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron[Other] Other6.35 mmGC3115Medium feed+0.10/03.1822.00J-

฿ 1,885.85

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other6.35 mmGC1125Low feed± 0.023.1822.00J-

฿ 1,917.00

MILLING CHIP 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloy[Other] Other6.35 mmS05FLow feed± 0.023.1822.00J-

฿ 1,974.74

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other7.14 mmGC1125Low feed± 0.023.5721.60K-

฿ 1,978.97

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal[Other] Other8.00 mmGC1125Medium feed+0.10/0427.00L-

฿ 1,801.19

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel[Other] Other8.00 mmGC2135Medium feed+0.10/0427.00L-

฿ 1,801.19

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron[Other] Other8.00 mmGC3115Medium feed+0.10/0427.00L-

฿ 2,351.47

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other8.00 mmGC1125Low feed± 0.0240027.3L609-8649

฿ 2,385.33

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Heat-resistant alloy, titanium alloy[Other] Other8.00 mmS05FLow feed± 0.0240027.3L-

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 2
Selfishly No-hand Tip relief angle(°) 11 Minor relief angle(°) 7
Nose R tolerance ±0.10