1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroCut 1/2 For Parting (Part Number)

SDV MILLING CHIP

CoroCut 1/2 For Parting
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroCut 2 inserts
Solid carbide-coated tip
For parting and grooving
The rail lock provides high clamp rigidity
2-cutting-edge specification
For parting
For high-feed machining
Seat size: G
Width: 3.0 mm

Part Number
L123E2-0200-0502-CM-1125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Nose R Groove Width (For Grooving / Plunging) Material type Specifications Minor relief angle
(°)
Other Nose R
(mm)
Maximum Cutting
(mm)
Dimension ψ r
(°)
Sheet size Trusco Code

฿ 1,221.28

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.22.0 mmGC1125Medium feed50.20195E-

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 2
Tip relief angle(°) 7 Groove Width Tolerance +0.10/0 Nose R tolerance ±0.10

Please check the type/dimensions/specifications of the part L123E2-0200-0502-CM-1125 in the CoroCut 1/2 For Parting series.

Products with similar specification

Part Number
L123E2-0200-0502-CM-1145
L123E2-0200-0502-CM-2135
L123F2-0250-0502-CM-1125
L123F2-0250-0502-CM-1145
L123F2-0250-0502-CM-2135
L123F2-0250-0503-CR-1125
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Selfishly Nose R Groove Width (For Grooving / Plunging) Material type Specifications Minor relief angle
(°)
Other Nose R
(mm)
Maximum Cutting
(mm)
Dimension ψ r
(°)
Sheet size Trusco Code

฿ 1,221.28

10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand0.22.0 mmGC1145Medium feed50.20195E-

฿ 1,111.23

10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand0.22.0 mmGC2135Medium feed50.20195E609-7341

฿ 1,259.38

10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.22.5 mmGC1125Medium feed5-18.95F-

฿ 1,259.38

10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand0.22.5 mmGC1145Medium feed5-18.95F-

฿ 1,145.09

10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand0.22.5 mmGC2135Medium feed5-18.95F-

฿ 1,208.00

10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast IronLeft-hand[Other] Other2.5 mmGC1125High feed50.318.95F-