(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
CoroCut 2 inserts
Solid carbide-coated tip
For parting and grooving
The rail lock provides high clamp rigidity
2-cutting-edge specification
For parting
For high-feed machining
Seat size: G
Width: 3.0 mm
Part Number |
---|
R123H2-0400-0503-CR-1125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Nose R | Groove Width (For Grooving / Plunging) | Material type | Specifications | Minor relief angle (°) | Other Nose R (mm) | Maximum Cutting (mm) | Dimension ψ r (°) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,432.93 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Cast Iron | Right-hand | [Other] Other | 4.0 mm | GC1125 | High feed | 6 | 0.3 | 23.7 | 5 | H | - |
Loading...
Shape | Other | Application | Grooving / Parting | Available corners | 2 |
---|---|---|---|---|---|
Tip relief angle(°) | 7 | Groove Width Tolerance | +0.10/0 | Nose R tolerance | ±0.10 |
Please check the type/dimensions/specifications of the part R123H2-0400-0503-CR-1125 in the CoroCut 1/2 For Parting series.
Part Number |
---|
L123F2-0250-0502-CM-1125 |
L123F2-0250-0502-CM-1145 |
L123F2-0250-0502-CM-2135 |
R123H2-0400-0503-CR-1145 |
R123J2-0500-0502-CM-1125 |
R123J2-0500-0504-CR-1125 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Selfishly | Nose R | Groove Width (For Grooving / Plunging) | Material type | Specifications | Minor relief angle (°) | Other Nose R (mm) | Maximum Cutting (mm) | Dimension ψ r (°) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,259.38 | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 0.2 | 2.5 mm | GC1125 | Medium feed | 5 | - | 18.9 | 5 | F | - | ||
฿ 1,259.38 | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | Left-hand | 0.2 | 2.5 mm | GC1145 | Medium feed | 5 | - | 18.9 | 5 | F | - | ||
฿ 1,145.09 | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | Left-hand | 0.2 | 2.5 mm | GC2135 | Medium feed | 5 | - | 18.9 | 5 | F | - | ||
฿ 1,432.93 | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel | Right-hand | [Other] Other | 4.0 mm | GC1145 | High feed | 6 | 0.3 | 23.7 | 5 | H | - | ||
฿ 1,513.35 | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | 0.2 | 5.0 mm | GC1125 | Medium feed | 6 | - | 24.1 | 5 | J | - | ||
฿ 1,513.35 | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Cast Iron | Right-hand | 0.4 | 5.0 mm | GC1125 | High feed | 6 | - | 23.6 | 5 | J | - |
How can we improve?
How can we improve?