1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1/2 For Parting

CoroCut 1/2 For Parting
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroCut 2 inserts
Solid carbide-coated tip
For parting and grooving
The rail lock provides high clamp rigidity
2-cutting-edge specification
For parting
For high-feed machining
Seat size: G
Width: 3.0 mm

Part Number
L123E2-0200-0502-CM-1125
L123E2-0200-0502-CM-1145
L123E2-0200-0502-CM-2135
L123F2-0250-0502-CM-1125
L123F2-0250-0502-CM-1145
L123F2-0250-0502-CM-2135
L123F2-0250-0503-CR-1125
L123G2-0300-0502-CM-1125
L123G2-0300-0502-CM-1145
L123G2-0300-0502-CM-2135
L123G2-0300-0502-CM-3115
L123G2-0300-0503-CR-2135
L123H2-0400-0502-CM-1125
L123H2-0400-0502-CM-1145
L123H2-0400-0502-CM-2135
L123H2-0400-0503-CR-1125
L123H2-0400-0503-CR-2135
L123J2-0500-0502-CM-1125
L123J2-0500-0502-CM-2135
L123J2-0500-0504-CR-1125
N123D2-0150-0002-CM-1105
N123E2-0200-0002-CM-3115
N123E2-0200-0002-CM-525
N123F2-0250-0002-CM-1125
N123F2-0250-0002-CM-3115
N123F2-0250-0003-CR-1125
N123F2-0250-0003-CR-2135
N123F2-0250-0003-CR-3115
N123G2-0300-0002-CM-3115
N123G2-0300-0002-CM-525
N123G2-0300-0003-CR-2135
N123G2-0300-0003-CR-3115
N123G2-0300-0003-CR-525
N123H2-0400-0002-CM-3115
N123H2-0400-0002-CM-525
N123H2-0400-0003-CR-1125
N123H2-0400-0003-CR-2135
N123H2-0400-0003-CR-3115
N123J2-0500-0002-CM-1125
N123J2-0500-0004-CR-1125
N123J2-0500-0004-CR-2135
N123J2-0500-0004-CR-3115
N123K2-0600-0004-CR-2135
N123K2-0600-0004-CR-3115
R123E2-0200-0502-CM-1125
R123E2-0200-0502-CM-1145
R123F2-0250-0502-CM-1125
R123F2-0250-0502-CM-1145
R123F2-0250-0503-CR-1125
R123G2-0300-0502-CM-1125
R123G2-0300-0502-CM-1145
R123G2-0300-0503-CR-1145
R123H2-0400-0502-CM-1125
R123H2-0400-0502-CM-1145
R123H2-0400-0503-CR-1125
R123H2-0400-0503-CR-1145
R123J2-0500-0502-CM-1125
R123J2-0500-0504-CR-1125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Nose R Groove Width (For Grooving / Plunging) Material type Specifications Minor relief angle
(°)
Other Nose R
(mm)
Maximum Cutting
(mm)
Dimension ψ r
(°)
Sheet size Trusco Code

฿ 1,221.28

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.22.0 mmGC1125Medium feed50.20195E-

฿ 1,221.28

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand0.22.0 mmGC1145Medium feed50.20195E-

฿ 1,111.23

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand0.22.0 mmGC2135Medium feed50.20195E609-7341

฿ 1,259.38

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.22.5 mmGC1125Medium feed5-18.95F-

฿ 1,259.38

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand0.22.5 mmGC1145Medium feed5-18.95F-

฿ 1,145.09

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand0.22.5 mmGC2135Medium feed5-18.95F-

฿ 1,208.00

MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast IronLeft-hand[Other] Other2.5 mmGC1125High feed50.318.95F-

฿ 1,352.50

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.23.0 mmGC1125Medium feed7-18.85G-

฿ 1,352.50

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand0.23.0 mmGC1145Medium feed7-18.85G-

฿ 1,229.75

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand0.23.0 mmGC2135Medium feed7-18.85G-

฿ 1,184.00

MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast IronLeft-hand0.23.0 mmGC3115Medium feed7-18.85G-

฿ 1,184.00

MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless SteelLeft-hand[Other] Other3.0 mmGC2135High feed50.318.85G-

฿ 1,432.93

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.24.0 mmGC1125Medium feed6-24.15H609-7375

฿ 1,432.93

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand0.24.0 mmGC1145Medium feed6-24.15H-

฿ 1,301.71

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand0.24.0 mmGC2135Medium feed6-24.15H571-0308

฿ 1,432.93

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast IronLeft-hand[Other] Other4.0 mmGC1125High feed60.323.75H-

฿ 1,251.00

MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless SteelLeft-hand[Other] Other4.0 mmGC2135High feed60.323.75H-

฿ 1,513.35

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloyLeft-hand0.25.0 mmGC1125Medium feed6-24.15J-

฿ 1,323.00

MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand0.25.0 mmGC2135Medium feed6-24.15J-

฿ 1,513.35

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast IronLeft-hand0.45.0 mmGC1125High feed6-23.65J-

฿ 1,221.28

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyNo-hand0.21.5 mmGC1105Medium feed5-12.90D-

฿ 1,111.23

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast IronNo-hand0.22.0 mmGC3115Medium feed5-190E-

฿ 1,111.23

SDV MILLING CHIP 10 Piece(s) 6 Day(s) SteelNo-hand0.22.0 mmCT525Medium feed5-190E-

฿ 1,259.38

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyNo-hand0.22.5 mmGC1125Medium feed5-18.90F609-8291

฿ 1,145.09

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast IronNo-hand0.22.5 mmGC3115Medium feed5-18.90F-

฿ 1,259.38

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast IronNo-hand[Other] Other2.5 mmGC1125High feed60.318.90F572-0915

฿ 1,145.09

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless SteelNo-hand[Other] Other2.5 mmGC2135High feed60.318.90F-

฿ 1,100.00

MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast IronNo-hand[Other] Other2.5 mmGC3115High feed60.318.90F-

฿ 1,229.75

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast IronNo-hand0.23.0 mmGC3115Medium feed7-18.90G-

฿ 1,229.75

SDV MILLING CHIP 10 Piece(s) 6 Day(s) SteelNo-hand0.23.0 mmCT525Medium feed7-18.90G-

฿ 1,229.75

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless SteelNo-hand[Other] Other3.0 mmGC2135High feed60.318.90G609-8363

฿ 1,229.75

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast IronNo-hand[Other] Other3.0 mmGC3115High feed60.318.90G-

฿ 1,184.00

MILLING CHIP 10 Piece(s) 6 Day(s) SteelNo-hand[Other] Other3.0 mmCT525High feed60.318.90G-

฿ 1,301.71

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast IronNo-hand0.24.0 mmGC3115Medium feed6-24.10H-

฿ 1,301.71

SDV MILLING CHIP 10 Piece(s) 6 Day(s) SteelNo-hand0.24.0 mmCT525Medium feed6-24.10H-

฿ 1,432.93

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast IronNo-hand[Other] Other4.0 mmGC1125High feed70.323.70H609-8436

฿ 1,301.71

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless SteelNo-hand[Other] Other4.0 mmGC2135High feed70.323.70H-

฿ 1,251.00

MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast IronNo-hand[Other] Other4.0 mmGC3115High feed70.323.70H-

฿ 1,513.35

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyNo-hand0.25.0 mmGC1125Medium feed6-24.10J572-2535

฿ 1,513.35

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast IronNo-hand0.45.0 mmGC1125High feed6-23.70J609-8525

฿ 1,373.67

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless SteelNo-hand0.45.0 mmGC2135High feed6-23.70J609-8533

฿ 1,373.67

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast IronNo-hand0.45.0 mmGC3115High feed6-23.70J-

฿ 1,441.39

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless SteelNo-hand[Other] Other6.0 mmGC2135High feed60.323.50K-

฿ 1,441.39

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast IronNo-hand[Other] Other6.0 mmGC3115High feed60.323.50K-

฿ 1,221.28

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.22.0 mmGC1125Medium feed5-195E609-9319

฿ 1,221.28

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyRight-hand0.22.0 mmGC1145Medium feed5-195E-

฿ 1,259.38

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.22.5 mmGC1125Medium feed5-18.95F-

฿ 1,259.38

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyRight-hand0.22.5 mmGC1145Medium feed5-18.95F609-9327

฿ 1,259.38

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast IronRight-hand[Other] Other2.5 mmGC1125High feed50.318.95F-

฿ 1,352.50

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.23.0 mmGC1125Medium feed7-18.85G609-9351

฿ 1,352.50

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyRight-hand0.23.0 mmGC1145Medium feed7-18.85G-

฿ 1,352.50

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-hand[Other] Other3.0 mmGC1145High feed50.318.85G-

฿ 1,432.93

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.24.0 mmGC1125Medium feed6-24.15H609-9360

฿ 1,432.93

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyRight-hand0.24.0 mmGC1145Medium feed6-24.15H-

฿ 1,432.93

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast IronRight-hand[Other] Other4.0 mmGC1125High feed60.323.75H-

฿ 1,432.93

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless SteelRight-hand[Other] Other4.0 mmGC1145High feed60.323.75H-

฿ 1,513.35

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.25.0 mmGC1125Medium feed6-24.15J-

฿ 1,513.35

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast IronRight-hand0.45.0 mmGC1125High feed6-23.65J-

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 2
Tip relief angle(°) 7 Groove Width Tolerance +0.10/0 Nose R tolerance ±0.10