1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1/2 For Grooving (Part Number)

CoroCut 1/2 For Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,090.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroCut 1 insert
1-cutting-edge specification
Solid carbide-coated insert
High clamp rigidity
For grooving
For medium-feed machining
Seat size: M
Width: 9.0 mm

Part Number
N123M1-0900-0008-GM-1105
N123M1-0900-0008-GM-1125
N123M1-0900-0008-GM-1145
N123M1-0900-0008-GM-H13A
N123M1-0953-0008-GM-1125
N123M1-1000-0008-GM-1105
N123M1-1000-0008-GM-1125
N123M1-1000-0008-GM-1145
N123M1-1100-0008-GM-1105
N123M1-1100-0008-GM-1125
N123M1-1100-0008-GM-1145
N123M1-1100-0008-GM-H13A
N123R1-1200-0008-GM-1105
N123R1-1200-0008-GM-1125
N123R1-1270-0008-GM-1125
N123R1-1500-0008-GM-1105
N123R1-1500-0008-GM-1125
N123R1-1500-0010-GR-1125
N123R1-1500-0010-GR-2135
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Nose R Groove Width (For Grooving / Plunging) Material type Tip relief angle
(°)
Specifications Minor relief angle
(°)
Groove Width Tolerance Maximum Cutting
(mm)
Sheet size Trusco Code

฿ 1,487.96

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 2Stainless Steel / Heat-resistant alloy, titanium alloy0.89.00 mmGC11057Medium feed3±0.03-M-

฿ 1,487.96

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 2Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy0.89.00 mmGC11257Medium feed3±0.03-M609-8657

฿ 1,487.96

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 1Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.89.00 mmGC11457Medium feed3±0.03-M-

฿ 1,090.06

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 1Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.89.00 mmH13A7Medium feed3±0.03-M-

฿ 1,487.96

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 1Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy0.89.53 mmGC11257Medium feed3±0.03-M-

฿ 1,487.96

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 1Stainless Steel / Heat-resistant alloy, titanium alloy0.810.00 mmGC11057Medium feed3±0.03-M-

฿ 1,487.96

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 1Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy0.810.00 mmGC11257Medium feed3±0.03-M-

฿ 1,487.96

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 1Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.810.00 mmGC11457Medium feed3±0.03-M-

฿ 1,487.96

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 1Stainless Steel / Heat-resistant alloy, titanium alloy0.811.00 mmGC11057Medium feed3±0.03-M-

฿ 1,487.96

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 1Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy0.811.00 mmGC11257Medium feed3±0.03-M-

฿ 1,487.96

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 1Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.811.00 mmGC11457Medium feed3±0.03-M-

฿ 1,090.06

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 1Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.811.00 mmH13A7Medium feed3±0.03-M-

฿ 1,547.22

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 1Stainless Steel / Heat-resistant alloy, titanium alloy0.812.00 mmGC110513Low feed-±0.083R-

฿ 1,547.22

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 1Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.812.00 mmGC112513Low feed-±0.083R-

฿ 1,547.22

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 1Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.812.70 mmGC112513Low feed-±0.083R-

฿ 1,547.22

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 1Stainless Steel / Heat-resistant alloy, titanium alloy0.815.00 mmGC110513Low feed-±0.083R-

฿ 1,547.22

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 1Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.815.00 mmGC112513Low feed-±0.083R-

฿ 1,547.22

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 1Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy1.215.00 mmGC112513High feed-±0.085R-

฿ 1,547.22

SDV MILLING CHIP 10 Piece(s) 6 Day(s) 1Steel / Stainless Steel / Heat-resistant alloy, titanium alloy1.215.00 mmGC213513High feed-±0.085R-

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Selfishly No-hand
Nose R tolerance ±0.10