(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WNMG060404-XF-GC15 |
WNMG060404-XF-GC30 |
WNMG060404-XM-GC15 |
WNMG060404-XM-GC30 |
WNMG060408-XM-GC15 |
WNMG060408-XMR-GC15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Breaker Use | Nose R | Material type |
---|---|---|---|---|---|---|---|---|---|
฿ 576.61 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Finish | 0.4 | GC15 | ||
฿ 576.61 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Cast Iron / High Hardness Material | Finish | 0.4 | GC30 | ||
฿ 576.61 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Medium grinding | 0.4 | GC15 | ||
฿ 576.61 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Cast Iron / High Hardness Material | Medium grinding | 0.4 | GC30 | ||
฿ 576.61 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Medium grinding | 0.8 | GC15 | ||
฿ 576.61 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Medium to deep grinding | 0.8 | GC15 |
Loading...
Shape | W (Hexagonal Type) | Application | Outer Diameter/Inner Diameter | Available corners | 6 |
---|---|---|---|---|---|
Rake angle | Negative | Selfishly | No-hand | Tip Type | G |
Tip relief angle(°) | 0 |
How can we improve?
How can we improve?