1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max CBN Negative Insert For Turning (Diamond Shaped 80°)

T-Max CBN Negative Insert For Turning (Diamond Shaped 80°)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 704.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Ceramic insert
Diamond-shaped 80° insert
Precision class
Negative insert
For machining heat-resistant alloys
For finishing

Part Number
CNGN120408T01020-650
CNGN120408T01020-670
CNGN120412S02520M-7925
CNGN120412T01020-670
CNGN120412T02520-6190
CNGN120412T02520-650
CNGN120412T02520-670
CNGN120416S02520M-7925
CNGN120416T01020-650
CNGN120416T01020-670
CNGN120708T01020-650
CNGN120708T01020-670
CNGN120712T01020-650
CNGN120712T01020-670
CNGN120712T02520-6190
CNGN120712T02520-650
CNGN120716T01020-650
CNGN120716T01020-670
CNGN120716T02520-6190
CNGN160708T01020-650
CNGN160712T01020-650
CNGN160712T01020-670
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Material type Blade tip processing Negative land width
(mm)
Trusco Code

฿ 704.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) -0.8650Negative land0.1-

฿ 1,658.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Non-ferrous metal / High Hardness Material0.8670Negative land0.1-

฿ 10,589.27

SDV INDEXABLE TOOLS 5 Piece(s) 6 Day(s) Cast Iron1.27925Negative land + Round honing0.25-

฿ 1,775.73

SDV INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Non-ferrous metal / High Hardness Material1.2670Negative land0.1-

฿ 1,408.68

SDV INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Cast Iron1.26190Negative land0.25-

฿ 704.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Cast Iron / Non-ferrous metal / High Hardness Material1.2650Negative land0.25-

฿ 1,540.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Non-ferrous metal / High Hardness Material1.2670Negative land0.25-

฿ 10,589.27

SDV INDEXABLE TOOLS 5 Piece(s) 6 Day(s) Cast Iron1.67925Negative land + Round honing0.25-

฿ 704.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Cast Iron / Non-ferrous metal / High Hardness Material1.6650Negative land0.1-

฿ 1,775.73

SDV INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Non-ferrous metal / High Hardness Material1.6670Negative land0.1-

฿ 783.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Cast Iron / Non-ferrous metal / High Hardness Material0.8650Negative land0.1-

฿ 1,975.29

SDV INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Non-ferrous metal / High Hardness Material0.8670Negative land0.1-

฿ 850.54

SDV INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Cast Iron / Non-ferrous metal / High Hardness Material1.2650Negative land0.1-

฿ 1,975.29

SDV INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Non-ferrous metal / High Hardness Material1.2670Negative land0.1609-5518

฿ 1,576.18

SDV INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Cast Iron1.26190Negative land0.25-

฿ 783.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Cast Iron / Non-ferrous metal / High Hardness Material1.2650Negative land0.25-

฿ 850.54

SDV INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Cast Iron / Non-ferrous metal / High Hardness Material1.6650Negative land0.1-

฿ 1,846.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Non-ferrous metal / High Hardness Material1.6670Negative land0.1-

฿ 1,576.18

SDV INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Cast Iron1.66190Negative land0.25-

฿ 1,048.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Cast Iron / Non-ferrous metal / High Hardness Material0.8650Negative land0.1-

฿ 1,048.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Cast Iron / Non-ferrous metal / High Hardness Material1.2650Negative land0.1-

฿ 2,664.65

SDV INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Non-ferrous metal / High Hardness Material1.2670Negative land0.1-

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Application Outer Diameter/Inner Diameter Available corners 2
Rake angle Negative Selfishly No-hand Tip Type N
Tip relief angle(°) 0 Negative land angle(°) 20