1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max Positive Insert (Square Shaped 90°)

INSERTS

T-Max Positive Insert (Square Shaped 90°)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,023.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SPGN120408T01020-650
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,023.00

INSERTS 10 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Application Outer Diameter/Inner Diameter Available corners 4
work material Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material Rake angle Pozidriv Selfishly No-hand
Nose R 0.8 Material type 650 Tip Type N
Blade tip processing Negative land Tip relief angle(°) 11 Negative land width(mm) 0.1
Negative land angle(°) 20

Please check the type/dimensions/specifications of the part SPGN120408T01020-650 in the T-Max Positive Insert (Square Shaped 90°) series.