1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max Insert For Turning

T-Max Insert For Turning
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 280.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
T-Max S, carbide-coated insert for general machining
Precision class
Square-shaped insert
Positive insert
For general steel machining
Without breaker

Part Number
SEGN120308H10
SPGN090308-H13A
SPGN120308-H10A
SPGN120308-H13A
SPGN120408-H13A
SPGN190408-H13A
SPUN090304-H13A
SPUN120304-2025
SPUN120304-H13A
SPUN120308H10F
SPUN190412-2025
SPUN190412-H13A
SPUN190416-H13A
TEGN110304-H10
TEGN160304-H10
TEGN160308H10
TPGN110304-H13A
TPGN160300-H13A
TPGN160304-H13A
TPGN220404-H13A
TPUN110304-2025
TPUN110304-H13A
TPUN160304-2025
TPUN160304-H13A
TPUN220404-2025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Available corners work material Nose R s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip relief angle
(°)
Other Nose R
(mm)
Trusco Code

฿ 708.00

INSERTS 10 Piece(s) 6 Day(s) S (Rectangular)4Non-ferrous metal / Heat-resistant alloy, titanium alloy0.83.18120.5H1020--

฿ 511.00

INSERTS 10 Piece(s) 6 Day(s) S (Rectangular)4Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material0.8---H13A11--

฿ 827.00

INSERTS 10 Piece(s) 6 Day(s) S (Rectangular)4Heat-resistant alloy, titanium alloy0.8---H10A11--

฿ 762.86

SDV INSERTS 10 Piece(s) 6 Day(s) S (Rectangular)4Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material0.8---H13A11--

฿ 762.86

SDV INSERTS 10 Piece(s) 6 Day(s) S (Rectangular)4Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material0.8---H13A11--

฿ 1,647.54

SDV INSERTS 10 Piece(s) 6 Day(s) S (Rectangular)4Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material0.8---H13A11--

฿ 284.00

INSERTS 10 Piece(s) 6 Day(s) S (Rectangular)4Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material0.4---H13A11--

฿ 530.05

SDV INSERTS 10 Piece(s) 6 Day(s) S (Rectangular)4Steel / Stainless Steel0.4---202511--

฿ 391.00

INSERTS 10 Piece(s) 6 Day(s) S (Rectangular)4Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material0.4---H13A11--

฿ 391.00

INSERTS 10 Piece(s) 6 Day(s) S (Rectangular)4Heat-resistant alloy, titanium alloy0.83.18120.5H10F11--

฿ 1,131.12

SDV INSERTS 10 Piece(s) 6 Day(s) S (Rectangular)4Steel / Stainless Steel1.2---202511--

฿ 911.01

SDV INSERTS 10 Piece(s) 6 Day(s) S (Rectangular)4Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material1.2---H13A11--

฿ 911.01

SDV INSERTS 10 Piece(s) 6 Day(s) S (Rectangular)4Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material1.6---H13A11--

฿ 483.48

SDV INSERTS 10 Piece(s) 6 Day(s) T (Triangle)3Non-ferrous metal / Heat-resistant alloy, titanium alloy0.4---H1020--

฿ 678.20

SDV INSERTS 10 Piece(s) 6 Day(s) T (Triangle)3Non-ferrous metal / Heat-resistant alloy, titanium alloy0.4---H1020--

฿ 625.00

INSERTS 10 Piece(s) 6 Day(s) T (Triangle)3Non-ferrous metal / Heat-resistant alloy, titanium alloy0.83.18160.375H1020--

฿ 483.48

SDV INSERTS 10 Piece(s) 6 Day(s) T (Triangle)3Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material0.4---H13A11-579-7721

฿ 678.20

SDV INSERTS 10 Piece(s) 6 Day(s) T (Triangle)3Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material[Other] Other---H13A110-

฿ 678.20

SDV INSERTS 10 Piece(s) 6 Day(s) T (Triangle)3Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material0.4---H13A11-610-7184

฿ 923.00

INSERTS 10 Piece(s) 6 Day(s) T (Triangle)3Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material0.4---H13A11--

฿ 339.56

SDV INSERTS 10 Piece(s) 6 Day(s) T (Triangle)3Steel / Stainless Steel0.4---202511--

฿ 280.30

SDV INSERTS 10 Piece(s) 6 Day(s) T (Triangle)3Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material0.4---H13A11--

฿ 470.78

SDV INSERTS 10 Piece(s) 6 Day(s) T (Triangle)3Steel / Stainless Steel0.4---202511--

฿ 386.13

SDV INSERTS 10 Piece(s) 6 Day(s) T (Triangle)3Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material0.4---H13A11--

฿ 682.43

SDV INSERTS 10 Piece(s) 6 Day(s) T (Triangle)3Steel / Stainless Steel0.4---202511--

Loading...

  1. 1

Basic Information

Application Outer Diameter/Inner Diameter Selfishly No-hand Tip Type N