(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CSGX060608T01020-670 |
CSGX090708E-670 |
CSGX090708T01020-670 |
CSGX120708T01020-670 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (For Grooving / Plunging) | Blade tip processing | Negative land width (mm) | Negative land angle (°) | Other Nose R (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,443.00 | INDEXABLE TOOLS | 10 Piece(s) | 6 Day(s) | 6.35 mm | Negative land | 0.1 | 20 | 3.175 | ||
฿ 2,443.00 | INDEXABLE TOOLS | 10 Piece(s) | 6 Day(s) | 9.525 mm | - | - | - | 4.762 | ||
฿ 2,601.15 | SDV INDEXABLE TOOLS | 10 Piece(s) | 6 Day(s) | 9.525 mm | Negative land | 0.1 | 20 | 4.762 | ||
฿ 2,624.00 | INDEXABLE TOOLS | 10 Piece(s) | 6 Day(s) | 12.7 mm | Negative land | 0.1 | 20 | 6.35 |
Loading...
Shape | Other | Application | Grooving / Parting | Available corners | 1 |
---|---|---|---|---|---|
work material | Heat-resistant alloy, titanium alloy / High Hardness Material | Selfishly | No-hand | Nose R | Other |
Material type | 670 | Tip Type | X | Tip relief angle(°) | 7 |
How can we improve?
How can we improve?