1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max Ceramic Insert For Grooving And Profiling Heat-Resistant Alloy And High Hardness Material

T-Max Ceramic Insert For Grooving And Profiling Heat-Resistant Alloy And High Hardness Material
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,224.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
150.23031704E-670
150.23031704T01020670
150.23031716E-670
150.23031716T01020670
150.23047608E-670
150.23047608T01020670
150.23047624E-670
150.23047624T01020670
150.23063508E-670
150.23063532E-670
150.23063532T01020670
150.23095208T01020670
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Nose R Groove Width (For Grooving / Plunging) s (Chip Thickness)
(mm)
S Tolerance
(mm)
Negative land angle
(°)
Specifications Minor relief angle
(°)
Other Nose R
(mm)
Function Length
(mm)
Sheet size Dimensions bn
(mm)

฿ 3,224.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) [Other] Other[Other] Other3.17 mm---Grooving60.3812.701-

฿ 3,224.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) --3.17 mm4.74+0/0.1320Grooving-0.3812.7010.10

฿ 3,224.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) [Other] Other[Other] Other3.17 mm---Profiling61.5912.701-

฿ 3,224.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) --3.17 mm4.74+0/0.1320Profiling-1.5912.7010.10

฿ 3,510.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) [Other] Other[Other] Other4.75 mm---Grooving110.7912.702-

฿ 3,510.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) --4.75 mm4.74+0/0.1320Grooving-0.7912.7020.10

฿ 3,510.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) [Other] Other[Other] Other4.75 mm---Profiling112.3812.702-

฿ 3,510.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) --4.75 mm4.74+0/0.1320Profiling-2.3812.7020.10

฿ 4,211.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) [Other] Other[Other] Other6.35 mm---Grooving-0.7919.053-

฿ 4,211.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) [Other] Other[Other] Other6.35 mm---Profiling-3.1719.053-

฿ 4,211.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) --6.35 mm6.35+0/0.1320Profiling-3.1719.0530.10

฿ 7,366.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) --9.52 mm8.56+0/0.1320Grooving-0.7925.4040.10

Loading...

  1. 1

Basic Information

Application Grooving / Parting Available corners 1 work material Heat-resistant alloy, titanium alloy / High Hardness Material
Selfishly No-hand Tip relief angle(°) 11 Groove Width Tolerance ±0.03
Nose R tolerance ±0.10