1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max U-Lock Threading Insert R/L166.0..MM..

T-Max U-Lock Threading Insert R/L166.0..MM..
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,058.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
T-Max U-Lock, insert for threading
Solid carbide-coated insert
Quick-change type
For inner-diameter threading
For metric threads
Machining pitch: for 3.0 mm

Part Number
L166.0L-11MM01-1251020
L166.0L-11MM01-1751020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch (for Threading) Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)

฿ 1,058.60

SDV INSERTS 10 Piece(s) 14 Day(s) 1.25 mm0.790.07

฿ 1,058.60

SDV INSERTS 10 Piece(s) 14 Day(s) 1.75 mm1.110.11

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material Selfishly Left-hand O.D./ I.D. (For Threading) Internal Diameter
s (Chip Thickness)(mm) 3.17 Tip Size 11 Diameter of Inscribed Circle iC 6.35
Material type 1020 Fixing hole diameter d1(mm) 2.8