1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max S Positive Insert For Turning (Square Shaped 90°)

T-Max S Positive Insert For Turning (Square Shaped 90°)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 436.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A carbide-coated insert for general machining of inner and outer diameters
Square-shaped insert
Positive insert
For machining stainless steel
For finishing

Part Number
SPMR090304-53-5015
SPMR090304-2025
SPMR090308-53-5015
SPMR090308-2025
SPMR120308-53-2025
SPMR120308-2025
SPMR120308-235
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Material type Trusco Code

฿ 436.92

SDV INSERTS 10 Piece(s) 6 Day(s) Steel / Cast Iron0.45015-

฿ 436.92

SDV INSERTS 10 Piece(s) 6 Day(s) Steel / Stainless Steel0.42025-

฿ 436.92

SDV INSERTS 10 Piece(s) 6 Day(s) Steel / Cast Iron0.85015-

฿ 436.92

SDV INSERTS 10 Piece(s) 6 Day(s) Steel / Stainless Steel0.82025-

฿ 597.77

SDV INSERTS 10 Piece(s) 6 Day(s) Steel / Stainless Steel0.82025-

฿ 597.77

SDV INSERTS 10 Piece(s) 6 Day(s) Steel / Stainless Steel0.82025605-7195

฿ 597.77

SDV INSERTS 10 Piece(s) 6 Day(s) Stainless Steel0.8235-

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Application Outer Diameter/Inner Diameter Available corners 4
Selfishly No-hand Tip Type R Tip relief angle(°) 11