1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max S Insert For Turning

T-Max S Insert For Turning
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 644.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCGR060104-2025
TCGR060104-5015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material type

฿ 644.33

SDV INSERTS 10 Piece(s) 6 Day(s) Steel / Stainless Steel2025

฿ 644.33

SDV INSERTS 10 Piece(s) 6 Day(s) Steel5015

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Outer Diameter/Inner Diameter Available corners 3
Selfishly No-hand Nose R 0.4 Tip Type R
Tip relief angle(°) 7