(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Carbide-coated insert
Diamond-shaped 80° insert
Negative insert
For machining heat-resistant alloys
For semi-finishing
Part Number |
---|
CNMX1204A1-SM-S05F |
CNMX1204A2-SM-2015 |
CNMX1204A2-SM-H13A |
CNMX1204A2-SM-S05F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material type | Maximum Cutting (mm) |
---|---|---|---|---|---|---|---|---|
฿ 775.56 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Heat-resistant alloy, titanium alloy | S05F | 1.5 | ||
฿ 629.00 | INSERTS | 10 Piece(s) | 6 Day(s) | Stainless Steel | 2015 | 2.5 | ||
฿ 503.00 | INSERTS | 10 Piece(s) | 6 Day(s) | Heat-resistant alloy, titanium alloy | H13A | 2.5 | ||
฿ 775.56 | SDV INSERTS | 10 Piece(s) | 6 Day(s) | Heat-resistant alloy, titanium alloy | S05F | 2.5 |
Loading...
Shape | C (80° Diamond-Shape) | Application | Outer Diameter/Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
Rake angle | Negative | Selfishly | No-hand | Nose R | 0.8 |
Tip Type | X | Tip relief angle(°) | 0 |
How can we improve?
How can we improve?