1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max P CBN Negative Insert For Turning (Diamond Shaped 55°)

T-Max P CBN Negative Insert For Turning (Diamond Shaped 55°)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 825.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CBN insert
Diamond-shaped 55° insert
Precision class
Wiper insert
Negative insert
For machining high-hardness materials
For finishing

Part Number
DNGA110408S01020A-7025
DNGA110408S01030A7025
DNGA110408S02035A-7025
DNGA110412S01030A-7015
DNGA150404S01020A-7025
DNGA150404S02035A-7025
DNGA150408S01020A-7025
DNGA150408S01030AWH7015
DNGA150408S01030AWH7025
DNGA150408S02035A-7015
DNGA150408S02035A-7025
DNGA150408T01020-650
DNGA150408T015256050
DNGA150408T02520-6190
DNGA150412S01030A7015
DNGA150412S01030A7025
DNGA150412S01030AWH7015
DNGA150412S01030AWH7025
DNGA150412S015256050
DNGA150412S02035A-7025
DNGA150412T01020-650
DNGA150416S01030A-7015
DNGA150416S01030A-7025
DNGA150416T01020-650
DNGA150604S015256050
DNGA150608S015256050
DNGA150608T015256050
DNGA150612S015256050
DNGQ150708T02520-6190
DNGQ150712T02520-6190
DNGQ150716T02520-6190
DNMA150404S01020E-CB20
DNMA150408S01020E-CB20
DNMA150412S01020E-CB20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Blade tip processing Negative land width
(mm)
Negative land angle
(°)
Cutting Width
(mm)

฿ 6,767.55

SDV INDEXABLE TOOLS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7025ANegative land + Round honing0.120-

฿ 7,027.58

SDV INSERTS 5 Piece(s) 14 Day(s) High Hardness Material0.84.76±0.13110.3757025ANegative Land + Round Honing0.1302.6

฿ 6,767.55

SDV INDEXABLE TOOLS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7025ANegative land + Round honing0.235-

฿ 6,444.00

INDEXABLE TOOLS 5 Piece(s) 6 Day(s) High Hardness Material1.2----7015ANegative land + Round honing0.130-

฿ 7,541.57

SDV INDEXABLE TOOLS 5 Piece(s) 6 Day(s) High Hardness Material0.4----7025ANegative land + Round honing0.120-

฿ 7,541.57

SDV INDEXABLE TOOLS 5 Piece(s) 6 Day(s) High Hardness Material0.4----7025ANegative land + Round honing0.235-

฿ 7,541.57

SDV INDEXABLE TOOLS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7025ANegative land + Round honing0.120-

฿ 9,023.09

SDV INSERTS 5 Piece(s) 14 Day(s) High Hardness Material0.84.76±0.13150.57015ANegative Land + Round Honing0.1303.4

฿ 9,278.71

SDV INSERTS 5 Piece(s) 14 Day(s) High Hardness Material0.84.76±0.13150.57025ANegative Land + Round Honing0.1303.4

฿ 7,541.57

SDV INDEXABLE TOOLS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7015ANegative land + Round honing0.235-

฿ 7,541.57

SDV INDEXABLE TOOLS 5 Piece(s) 6 Day(s) High Hardness Material0.8----7025ANegative land + Round honing0.235-

฿ 895.89

SDV INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Cast Iron / High Hardness Material0.8----650ANegative land0.120-

฿ 1,251.46

SDV INSERTS 10 Piece(s) 12 Day(s) High Hardness Material0.84.76±0.13150.56500ANegative Land0.1525-

฿ 1,675.96

SDV INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Cast Iron0.8----6190ANegative land0.2520-

฿ 7,707.87

SDV INSERTS 5 Piece(s) 14 Day(s) High Hardness Material1.24.76±0.13150.57015ANegative Land + Round Honing0.1303

฿ 7,707.87

SDV INSERTS 5 Piece(s) 12 Day(s) High Hardness Material1.24.76±0.13150.57025ANegative Land + Round Honing0.1303

฿ 9,023.09

SDV INSERTS 5 Piece(s) 12 Day(s) High Hardness Material1.24.76±0.13150.57015ANegative Land + Round Honing0.1303

฿ 9,278.71

SDV INSERTS 5 Piece(s) 14 Day(s) High Hardness Material1.24.76±0.13150.57025ANegative Land + Round Honing0.1303

฿ 1,251.46

SDV INSERTS 10 Piece(s) 12 Day(s) High Hardness Material1.24.76±0.13150.56500ANegative Land + Round Honing0.1525-

฿ 7,541.57

SDV INDEXABLE TOOLS 5 Piece(s) 6 Day(s) High Hardness Material1.2----7025ANegative land + Round honing0.235-

฿ 825.00

INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Cast Iron / High Hardness Material1.2----650ANegative land0.120-

฿ 7,119.00

INDEXABLE TOOLS 5 Piece(s) 6 Day(s) High Hardness Material1.6----7015ANegative land + Round honing0.130-

฿ 7,541.57

SDV INDEXABLE TOOLS 5 Piece(s) 6 Day(s) High Hardness Material1.6----7025ANegative land + Round honing0.130-

฿ 895.89

SDV INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Cast Iron / Non-ferrous metal / High Hardness Material1.6----650ANegative land0.120-

฿ 1,333.70

SDV INSERTS 10 Piece(s) 12 Day(s) High Hardness Material0.46.35±0.13150.56500ANegative Land + Round Honing0.1525-

฿ 1,333.70

SDV INSERTS 10 Piece(s) 14 Day(s) High Hardness Material0.86.35±0.13150.56500ANegative Land + Round Honing0.1525-

฿ 1,333.70

SDV INSERTS 10 Piece(s) 14 Day(s) High Hardness Material0.86.35±0.13150.56500ANegative Land0.1525-

฿ 1,333.70

SDV INSERTS 10 Piece(s) 12 Day(s) High Hardness Material1.26.35±0.13150.56500ANegative Land + Round Honing0.1525-

฿ 1,929.93

SDV INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Cast Iron0.8----6190QNegative land0.2520-

฿ 1,929.93

SDV INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Cast Iron1.2----6190QNegative land0.2520-

฿ 1,929.93

SDV INDEXABLE TOOLS 10 Piece(s) 6 Day(s) Cast Iron1.6----6190QNegative land0.2520-

฿ 4,218.13

SDV INDEXABLE TOOLS 5 Piece(s) 6 Day(s) High Hardness Material0.4----CB20ANegative land + Round honing0.1203.3

฿ 4,218.13

SDV INDEXABLE TOOLS 5 Piece(s) 6 Day(s) High Hardness Material0.8----CB20ANegative land + Round honing0.1202.9

฿ 3,989.00

INDEXABLE TOOLS 5 Piece(s) 6 Day(s) High Hardness Material1.2----CB20ANegative land + Round honing0.1202.6

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Application Outer Diameter/Inner Diameter Available corners 2
Rake angle Negative Selfishly No-hand Tip relief angle(°) 0