1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max P Negative Insert For Turning (Diamond Shaped 80°) (Part Number)

SDV INSERTS

T-Max P Negative Insert For Turning (Diamond Shaped 80°)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,082.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VBGW160404S01530F-7015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Rake angle Selfishly Nose R Blade Effective Length
(mm)
Material type Tip Type Blade tip processing Tip relief angle
(°)
Negative land width
(mm)
Negative land angle
(°)

฿ 4,082.67

SDV INSERTS 5 Piece(s) 6 Day(s) V (35° Diamond-Shaped)PozidrivNo-hand0.43.17015WNegative land + Round honing50.1530

Loading...

  1. 1

Basic Information

Application Outer Diameter/Inner Diameter Available corners 2 work material High Hardness Material
Breaker Use Finish

Please check the type/dimensions/specifications of the part VBGW160404S01530F-7015 in the T-Max P Negative Insert For Turning (Diamond Shaped 80°) series.

Products with similar specification

Part Number
CNGA120408T01030A-7015
VBGW160404S01030F-7025
VBGW160408S01530F-7015
VBGW160408S01530F-7025
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Rake angle Selfishly Nose R Blade Effective Length
(mm)
Material type Tip Type Blade tip processing Tip relief angle
(°)
Negative land width
(mm)
Negative land angle
(°)

฿ 7,541.57

5 Piece(s) 6 Day(s) C (80° Diamond-Shape)Negative--2.07015-Negative land00.130

฿ 4,082.67

5 Piece(s) 6 Day(s) V (35° Diamond-Shaped)PozidrivNo-hand0.43.07025WNegative land + Round honing50.120

฿ 4,082.67

5 Piece(s) 6 Day(s) V (35° Diamond-Shaped)PozidrivNo-hand0.83.17015WNegative land + Round honing50.1530

฿ 4,082.67

5 Piece(s) 6 Day(s) V (35° Diamond-Shaped)PozidrivNo-hand0.83.17025WNegative land + Round honing50.1530