1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max P Square Shaped 90°

T-Max P Square Shaped 90°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 652.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SNMG120412-XM-GC15
SNMG190612-XMR-GC15
SNMG190612-XMR-GC30
SNMG190616-XMR-GC15
SNMG190616-XMR-GC30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Breaker Use Nose R Material type

฿ 652.80

SDV INSERTS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyMedium grinding1.2GC15

฿ 1,385.10

SDV INSERTS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyMedium to deep grinding1.2GC15

฿ 1,385.10

SDV INSERTS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / High Hardness MaterialMedium to deep grinding1.2GC30

฿ 1,385.10

SDV INSERTS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyMedium to deep grinding1.6GC15

฿ 1,385.10

SDV INSERTS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / High Hardness MaterialMedium to deep grinding1.6GC30

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Application Outer Diameter/Inner Diameter Available corners 4
Rake angle Negative Selfishly No-hand Tip Type G
Tip relief angle(°) 0