1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max P Triangular Shaped 60°

T-Max P Triangular Shaped 60°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 576.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Precision class carbide-coated tip for general inner-diameter machining and outer-diameter machining of mixed workpieces
Triangular-shaped 60° insert
Negative insert
For machining mixed workpieces
For finishing

Part Number
TNMG160412-XF-GC15
TNMG160412-XF-GC30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Breaker Use Material type Trusco Code

฿ 576.61

SDV INSERTS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyFinishGC15-

฿ 576.61

SDV INSERTS 10 Piece(s) 6 Day(s) Steel / Stainless Steel / Cast Iron / High Hardness MaterialFinishGC30610-7010

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Outer Diameter/Inner Diameter Available corners 3
Rake angle Negative Selfishly No-hand Nose R 1.2
Tip Type G Tip relief angle(°) 0