1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For Interchangeable-Blade-Type Face Milling Cutter CoroMill 345 - 345R

Insert For Interchangeable-Blade-Type Face Milling Cutter CoroMill 345 - 345R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,060.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

First choice cutter when high productivity is top priority
[Features]
Exhibits high rigidity and toughness
Excellent performance even with a combination of large depth of cut and high feed per tooth

Part Number
345R-1305E-KM-1020
345R-1305E-KM-3040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Detailed Material

฿ 1,166.25

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Cast IronGC1020

฿ 1,060.43

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron / High Hardness MaterialGC3040

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle N(0°) Available corners 4
Diameter of Inscribed Circle iC(mm) 13 Tip Thickness S(mm) 5.60 Corner R(mm) 0.8
Wiper Length BS(mm) 2 Tip hand (right or left) Right handed Tip Size 13
Machining State Medium KRINS(°) 45 Weight(kg) 0.01