1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For CoroMill R216 Ball End Mill, R216-E-M (R216-1603E-M-2040)

SDV MILLING CHIP

Insert For CoroMill R216 Ball End Mill, R216-E-M (R216-1603E-M-2040)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Allows for high cutting conditions
The same inserts are used for the center blade and peripheral cutting edge
For profiling
For molding
Ideal for everything from roughing right through to semi-finishing-type profiling

Part Number
R216-1603E-M-2040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) Clearance angle work material Available corners Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Tip hand (right or left) Machining State Dimension L
(mm)
Cutter Diameter Details Type Trusco Code

฿ 1,703.83

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Other[Other] 9°Steel / Stainless Steel / Heat-resistant alloy, titanium alloy23.188GC204014.4Right handedMedium1616--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part R216-1603E-M-2040 in the Insert For CoroMill R216 Ball End Mill, R216-E-M series.

Products with similar specification

Part Number
R216-1002E-M-2040
R216-1202E-M-2040
R216-1202E-M-S30T
R216-1603E-M-S30T
R216-20T3E-M-1025
R216-20T3E-M-2040
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape (initial letter of model number) Clearance angle work material Available corners Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Tip hand (right or left) Machining State Dimension L
(mm)
Cutter Diameter Details Type Trusco Code

฿ 1,479.49

10 Piece(s) 6 Day(s) ------------Ideal for profiling, mold processing, rough machining to semi-finishing profiling609-9807

฿ 1,529.00

10 Piece(s) 6 Day(s) Other[Other] 9°Steel / Stainless Steel / Heat-resistant alloy, titanium alloy22.386GC204010.8Right handedMedium1212--

฿ 1,746.16

10 Piece(s) 6 Day(s) Other[Other] 9°Heat-resistant alloy, titanium alloy22.386S30T10.8Right handedMedium1212--

฿ 1,873.15

10 Piece(s) 6 Day(s) Other[Other] 9°Heat-resistant alloy, titanium alloy23.188S30T14.4Right handedMedium1616--

฿ 1,966.28

10 Piece(s) 6 Day(s) Other[Other] 9°Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material23.9710GC102517.9Right handedMedium2020--

฿ 1,928.18

10 Piece(s) 6 Day(s) Other[Other] 9°Steel / Stainless Steel / Heat-resistant alloy, titanium alloy23.9710GC204017.9Right handedMedium2020--