1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ceramic Insert For CoroMill 365 - N365-6190 (Part Number)

Ceramic Insert For CoroMill 365 - N365-6190
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,516.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Inserts for roughing to semi-finishing face milling cutters on cast iron and steel components

Part Number
N365-1505ZNE-6190
N365-150536E-6190
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R
(mm)
Wiper Length BS
(mm)
Machining State

฿ 2,516.55

SDV MILLING CHIP 10 Piece(s) 6 Day(s) -1.2Light

฿ 2,516.55

SDV MILLING CHIP 1 Piece(s) 6 Day(s) 3.6-Medium

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle N(0°) work material Cast Iron
Available corners 8 Detailed Material CC6190 Maximum Cutting Ap(mm) 6
Tip Size 15