1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill 790 (Aluminum End Mill) Shoulder Cutting / End Mill Cylindrical Shank R790-A (Part Number)

CoroMill 790 (Aluminum End Mill) Shoulder Cutting / End Mill Cylindrical Shank R790-A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 32,442.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shoulder milling cutter for aluminum alloy
Serrated tip mounting for high reliability and reduced impact of tip tolerance on cutter diameter

Part Number
R790-025A25S2-16L
R790-032A32S1-16M
R790-032A32S2-16L
R790-040A32S1-16M
R790-040A32S2-16L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Engine Speed n max Details Type Dimension L3
(mm)
Coolant Mass
(kg)
Specifications Blade distribution

฿ 32,442.02

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 25 mm12525260,300Cylindrical shank50Coolant center-through0.6Coarse pitch (low number of blades)Equal division

฿ 35,717.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 32 mm12532349600Cylindrical Shank35Coolant Center Through1.1Cross Pitch (Medium Number of Blades)Equally Divided

฿ 34,262.17

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 32 mm12732249600Cylindrical Shank64Coolant Center Through1Course Pitch (Small Number of Blades)Equally Divided

฿ 39,670.63

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 40 mm15032342500Cylindrical Shank40Coolant Center Through1.3Cross Pitch (Medium Number of Blades)Equally Divided

฿ 34,040.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 40 mm15032242500Cylindrical Shank80Coolant Center Through1.4Course Pitch (Small Number of Blades)Equally Divided

Loading...

  1. 1

Basic Information

Machining Application Side work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin Mounting Method With handle
Finish category Finishing Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 12
Cutting Angle (κr)(°) 90 Tip Size(mm) 16 Program Length(mm) -