(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shoulder milling cutter for aluminum alloy
Serrated tip mounting for high reliability and reduced impact of tip tolerance on cutter diameter
Part Number |
---|
R790-040A32S2-16L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter D (φ) | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Engine Speed n max | Details Type | Dimension L3 (mm) | Coolant | Mass (kg) | Specifications | Blade distribution |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 34,040.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 40 mm | 150 | 32 | 2 | 42500 | Cylindrical Shank | 80 | Coolant Center Through | 1.4 | Course Pitch (Small Number of Blades) | Equally Divided |
Loading...
Machining Application | Side | work material | general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin | Mounting Method | With handle |
---|---|---|---|---|---|
Finish category | Finishing | Compatible Tip Material | Carbide Coat | Maximum Cutting Depth (Ad)(mm) | 12 |
Cutting Angle (κr)(°) | 90 | Tip Size(mm) | 16 | Program Length(mm) | - |
Please check the type/dimensions/specifications of the part R790-040A32S2-16L in the CoroMill 790 (Aluminum End Mill) Shoulder Cutting / End Mill Cylindrical Shank R790-A series.
Part Number |
---|
R790-025A25S2-16L |
R790-032A32S1-16M |
R790-032A32S2-16L |
R790-040A32S1-16M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | blade diameter D (φ) | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Engine Speed n max | Details Type | Dimension L3 (mm) | Coolant | Mass (kg) | Specifications | Blade distribution |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 32,442.02 | 1 Piece(s) | 5 Day(s) | 25 mm | 125 | 25 | 2 | 60,300 | Cylindrical shank | 50 | Coolant center-through | 0.6 | Coarse pitch (low number of blades) | Equal division | ||
฿ 35,717.00 | 1 Piece(s) | 5 Day(s) | 32 mm | 125 | 32 | 3 | 49600 | Cylindrical Shank | 35 | Coolant Center Through | 1.1 | Cross Pitch (Medium Number of Blades) | Equally Divided | ||
฿ 34,262.17 | 1 Piece(s) | 5 Day(s) | 32 mm | 127 | 32 | 2 | 49600 | Cylindrical Shank | 64 | Coolant Center Through | 1 | Course Pitch (Small Number of Blades) | Equally Divided | ||
฿ 39,670.63 | 1 Piece(s) | 5 Day(s) | 40 mm | 150 | 32 | 3 | 42500 | Cylindrical Shank | 40 | Coolant Center Through | 1.3 | Cross Pitch (Medium Number of Blades) | Equally Divided |
How can we improve?
How can we improve?