1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroMill 327 ER For Rotary Tools, Integrated Collet Type 392.ER327

SDV MILLING HOLDER_CHIP

CoroMill 327 ER For Rotary Tools, Integrated Collet Type 392.ER327
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,116.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edges for low cutting forces, high quality burr-free grooves, wide range of shank lengths and diameters

Part Number
392.ER327-3214035
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,116.67

SDV MILLING HOLDER_CHIP 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Machining Application Groove / Chamfer work material general steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method Centering Plug
Finish category Finishing Connection Size (Machine Side)(mm) ER32/14 Contact Surface Diameter (Machine Side)(mm) 33
Coolant Without coolant Mass(kg) 0.2 Inch Size(mm) 14
Function Length(mm) 28

Please check the type/dimensions/specifications of the part 392.ER327-3214035 in the CoroMill 327 ER For Rotary Tools, Integrated Collet Type 392.ER327 series.