1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroMill 590 Cutter For Face Milling Machining Of Aluminum Alloy, Cast Iron, High-Hardness Steel Steel HSK R590-HA

CoroMill 590 Cutter For Face Milling Machining Of Aluminum Alloy, Cast Iron, High-Hardness Steel Steel HSK R590-HA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 41,037.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Light cutting face mill suitable for high-speed finishing
[Features]
Tool is designed with a serrated tip interface for increased stability and reduced run-out

Part Number
R590-050HA06-11M
R590-063HA06-11M
R590-080HA06-11M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Number of flutes
(sheet)
Maximum Engine Speed n max Dimension L3
(mm)
Mass
(kg)

฿ 41,037.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 50 mm420000401

฿ 48,417.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 63 mm525000401.3

฿ 55,606.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 80 mm620000-1.5

Loading...

  1. 1

Basic Information

work material Quenched and tempered steel / high hardness steel / Cast Iron / Aluminum / Copper Mounting Method Centering Plug Finish category Finishing
Shank diameter (d)(mm) 48 Compatible Tip Material Carbide Coat Details Type HSK
Dimensions D 5m(mm) 63 Coolant Coolant Center Through Cutting Angle (κr)(°) 90
Specifications Cross Pitch (Medium Number of Blades) Tip Size(mm) 11 Blade distribution Equally Divided
Tip tightening torque(Nm) 3 Program Length(mm) 71