1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroMill 331 Full Side Cutter, Machining Width: 6.0-12.0 mm 331.32 (Part Number)

CoroMill 331 Full Side Cutter, Machining Width: 6.0-12.0 mm 331.32
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 58,481.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sandvik, cutter / indexable end mill, CoroMill 331, full side cutter, processing width of 6.0 to 12.0 mm, 331.32.

Part Number
N331.32-082S27EMQ
N331.32-102S32EMQ
N331.32-127S40EMQ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Engine Speed n max Dimensions Dc
(mm)
Mass
(kg)
Usable length
(mm)
Corner R
(mm)
BKW
(mm)

฿ 58,481.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 27618100820.319.556.27

฿ 76,692.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 328159001020.525.556.28

฿ 90,590.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 4010141001270.834.05-10

Loading...

  1. 1

Basic Information

Machining Application Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method Arbor
Finish category Finishing Compatible Tip Material Carbide Coat Details Type Key Grooved Hole
Tip Size(mm) 10 Program Length(mm) 13-14 Cutting Width(mm) 10.0-12.0
E(mm) 16