1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball End Mill Center Cut Spherical Design R 216.6 (Hardness 43 ≤ HRC ≤ 63)

Ball End Mill Center Cut Spherical Design R 216.6 (Hardness 43 ≤ HRC ≤ 63)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,526.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-quality carbide end mill CoroMill® for a highly productive, efficient and reliable milling solutionPlura profiling carbide ball end mill

Part Number
R216.62-01030-AO20G-1610
R216.62-02030-AO30G-1610
R216.62-03030-AO04G-1610
R216.62-04030-AO05G-1610
R216.62-05030-AO07G-1610
R216.62-06030-AO07G-1610
R216.62-08030-AO09G-1610
R216.62-10030-AO11G-1610
R216.62-12030-AO13G-1610
R216.62-16030-AO15G-1610
R216.64-05030-AO07G-1610
R216.64-06030-AO07G-1610
R216.64-08030-AO09G-1610
R216.64-10030-AO11G-1610
R216.64-12030-AO13G-1610
R216.64-16030-AO15G-1610
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Tool Diameter
(mm)
Axial rake angle α0
(deg)
Twist lsh
(mm)
Dimensions/Dc3
(mm)
Dimensions/l21
(mm)
Weight
(kg)
Shank Type Specifications

฿ 6,388.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 0.522752061205.60-1.50.036Cylindrical ShankCenter Cut / Hardness: 43 HRC or More, 63 HRC or Less / Spherical Design

฿ 5,526.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1327520622011.201.71.50.039Cylindrical ShankCenter Cut / Hardness: 43 HRC or More, 63 HRC or Less / Spherical Design

฿ 5,526.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 1.5428030632016.002.51.50.033Cylindrical ShankCenter Cut / Hardness: 43 HRC or More, 63 HRC or Less / Spherical Design

฿ 6,388.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) -52---41422.403.31.50.038Cylindrical shankCenter Cut / Hardness ≤ 43 HRC ≤ 63 / Spherical Design

฿ 6,388.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) -72-43-51428.004.120.036Cylindrical shankCenter Cut / Hardness ≤ 43 HRC ≤ 63 / Spherical Design

฿ 6,388.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 37210030661435.504.720.047Cylindrical ShankCenter Cut / Hardness: 43 HRC or More, 63 HRC or Less / Spherical Design

฿ 8,988.02

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 49210036881445.006.530.06Cylindrical ShankCenter Cut / Hardness: 43 HRC or More, 63 HRC or Less / Spherical Design

฿ 11,899.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 51121004310101256.008.230.11Cylindrical ShankCenter Cut / Hardness: 43 HRC or More, 63 HRC or Less / Spherical Design

฿ 14,487.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 61321005212121271.009.830.145Cylindrical ShankCenter Cut / Hardness: 43 HRC or More, 63 HRC or Less / Spherical Design

฿ 23,353.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 81521506116161290.0013.430.375Cylindrical ShankCenter Cut / Hardness: 43 HRC or More, 63 HRC or Less / Spherical Design

฿ 6,727.70

SDV SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) -7--43-51428.004.120.03Cylindrical shankCenter Cut / Hardness ≤ 43 HRC ≤ 63 / Spherical Design

฿ 6,388.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 37410030661435.504.720.04Cylindrical ShankCenter Cut / Hardness: 43 HRC or More, 63 HRC or Less / Spherical Design

฿ 8,497.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 49410036881445.006.530.06Cylindrical ShankCenter Cut / Hardness: 43 HRC or More, 63 HRC or Less / Spherical Design

฿ 12,628.33

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 51141004310101256.008.230.11Cylindrical ShankCenter Cut / Hardness: 43 HRC or More, 63 HRC or Less / Spherical Design

฿ 14,487.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 61341005212121271.009.830.145Cylindrical ShankCenter Cut / Hardness: 43 HRC or More, 63 HRC or Less / Spherical Design

฿ 23,353.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 81541506116161290.0013.430.439Cylindrical ShankCenter Cut / Hardness: 43 HRC or More, 63 HRC or Less / Spherical Design

Loading...

  1. 1

Basic Information

Type Ball work material general steel / Quenched and tempered steel / High Hardness Steel-HRC60 Coating PVD
Machining Application Curved surface Torsional Angle(deg) (30) Tool Diameter Tolerance h7
Shank diameter tolerance h5 Detailed Material GC1610