(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High quality carbide end mill tools for a highly productive, efficient and reliable milling solution
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | work material | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Tool Diameter (mm) | Twist lsh (mm) | Dimensions/D4 (mm) | Shank Type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,046.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.2 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 0.3 | 54 | 1 | 0.4 | 2.24 | 0.36 | Cylindrical Shank, 2.5 x DC | Center Cut / Hardness < 63 HRc | ||
฿ 5,347.71 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.25 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 0.5 | 54 | 1.2 | 0.5 | 2.80 | 0.46 | Cylindrical Shank, 2.5 x DC | Center Cut / Hardness < 63 HRc | ||
฿ 5,813.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.25 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 0.5 | 57 | 5 | 0.5 | 2.80 | 0.46 | Cylindrical Shank, 10 x DC | Center Cut / Hardness < 63 HRc | ||
฿ 5,813.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.25 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 0.5 | 57 | 2.5 | 0.5 | 2.80 | 0.46 | Cylindrical Shank, 5 x DC | Center Cut / Hardness < 63 HRc | ||
฿ 5,323.58 | SDV SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.3 | High Hardness Steel-HRC60[○] | 0.5 | 54 | 1.5 | 0.6 | 5.60 | 0.96 | Cylindrical shank, 10 x Dc | Center cut / Hardness < 63 HRC | ||
฿ 5,813.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.3 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 0.6 | 57 | 3 | 0.6 | 3.55 | 0.56 | Cylindrical Shank, 10 x DC | Center Cut / Hardness < 63 HRc | ||
฿ 5,813.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.3 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 0.6 | 57 | 3 | 0.6 | 3.55 | 0.56 | Cylindrical Shank, 5 x DC | Center Cut / Hardness < 63 HRc | ||
฿ 5,347.71 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.4 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 0.8 | 54 | 2 | 0.8 | 4.50 | 0.76 | Cylindrical Shank, 5 x DC | Center Cut / Hardness < 63 HRc | ||
฿ 5,813.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.4 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 0.8 | 57 | 4 | 0.8 | 4.50 | 0.76 | Cylindrical Shank, 10 x DC | Center Cut / Hardness < 63 HRc | ||
฿ 5,813.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.4 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 0.8 | 57 | 4 | 0.8 | 4.50 | 0.76 | Cylindrical Shank, 5 x DC | Center Cut / Hardness < 63 HRc | ||
฿ 5,347.71 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 1 | 54 | 2.5 | 1 | 5.60 | 0.96 | Cylindrical Shank, 5 x DC | Center Cut / Hardness < 63 HRc | ||
฿ 6,179.78 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 1 | 57 | 10 | 1 | 5.60 | 0.96 | Cylindrical Shank, 10 x DC | Center Cut / Hardness < 63 HRc | ||
฿ 5,813.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 1 | 57 | 10 | 1 | 5.60 | 0.96 | Cylindrical Shank, 5 x DC | Center Cut / Hardness < 63 HRc |
Loading...
Type | Long-Neck Ball | Number of flutes(sheet) | 2 | Coating | PVD |
---|---|---|---|---|---|
Shank diameter (d)(mm) | 6 | Machining Application | Curved surface | Torsional Angle(deg) | (30) |
Tool Diameter Tolerance | h7 | Shank diameter tolerance | h5 | Detailed Material | GC1620 |
How can we improve?
How can we improve?