(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High quality carbide end mill tools for a highly productive, efficient and reliable milling solution
Part Number |
---|
2B230-0100-NA-N20C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Tool Diameter (mm) | Usable length (mm) | Connection Size (mm) | Main body half taper angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,843.92 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.5 | 3 | 38 | 3 | 1 | 3.00 | 3 | 30° |
Loading...
Type | Ball | work material | High Hardness Steel-HRC65 / Graphite / Resin | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | PVD | Machining Application | Curved surface | Torsional Angle(deg) | 30 |
Standard | COROMANT | Allowable Class Cutting Diameter | h9 | Detailed Material | N20C |
Please check the type/dimensions/specifications of the part 2B230-0100-NA-N20C in the CoroMill Plura Carbide Ball End Mill, Diamond Coated, 2B230 series.
Part Number |
---|
2B230-0150-NA-N20C |
2B230-0200-NA-N20C |
2B230-0300-NA-N20C |
2B230-0400-NA-N20C |
2B230-0600-NA-N20C |
2B230-0800-NA-N20C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Tool Diameter (mm) | Usable length (mm) | Connection Size (mm) | Main body half taper angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,843.92 | 1 Piece(s) | 5 Day(s) | 0.75 | 3 | 38 | 3 | 1.5 | 3.00 | 3 | 30° | ||
฿ 7,583.90 | 1 Piece(s) | 5 Day(s) | 1 | 6 | 38 | 3 | 2 | 6.00 | 3 | 30° | ||
฿ 7,635.91 | 1 Piece(s) | 5 Day(s) | 1.5 | 7 | 38 | 3 | 3 | 7.00 | 3 | - | ||
฿ 8,155.95 | 1 Piece(s) | 5 Day(s) | 2 | 8 | 57 | 6 | 4 | 8.00 | 6 | 30° | ||
฿ 8,155.95 | 1 Piece(s) | 5 Day(s) | 3 | 10 | 57 | 6 | 6 | 10.00 | 6 | - | ||
฿ 11,068.20 | 1 Piece(s) | 5 Day(s) | 4 | 16 | 63 | 8 | 8 | 16.00 | 8 | - |
How can we improve?
How can we improve?