(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High quality carbide end mill tools for a highly productive, efficient and reliable milling solution
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | work material | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | Tool Diameter (mm) | Axial rake angle α0 (deg) | Twist lsh (mm) | Shank Type | Detailed Material | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,388.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 1.5 | 57 | 3 | 6 | 1 | 20 | 5.60 (Per Rotation) | Cylindrical Shank | GC1610 | Center cut / Hardness 43HRc ~ 63 HRc | ||
฿ 5,813.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 1.5 | 57 | 3 | 6 | 1 | 20 | 5.60 (Per Rotation) | Cylindrical Shank | GC1620 | Center cut / Hardness 43HRc ~ 63 HRc | ||
฿ 6,388.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.75 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 2 | 57 | 4 | 6 | 1.5 | 20 | 9.00 (Per Rotation) | Cylindrical Shank | GC1610 | Center cut / Hardness 43HRc ~ 63 HRc | ||
฿ 5,813.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 0.75 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 2 | 57 | 4 | 6 | 1.5 | 20 | 9.00 (Per Rotation) | Cylindrical Shank | GC1620 | Center cut / Hardness 43HRc ~ 63 HRc | ||
฿ 5,526.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 1 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 3 | 57 | 6 | 6 | 2 | 20 | 11.20 (Per Rotation) | Cylindrical Shank | GC1610 | Center cut / Hardness 43HRc ~ 63 HRc | ||
฿ 5,046.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 1 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 3 | 57 | 6 | 6 | 2 | 20 | 11.20 (Per Rotation) | Cylindrical Shank | GC1620 | Center cut / Hardness 43HRc ~ 63 HRc | ||
฿ 5,526.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 1.25 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 3 | 57 | 6 | 6 | 2.5 | 20 | 14.00 (Per Rotation) | Cylindrical Shank | GC1610 | Center cut / Hardness 43HRc ~ 63 HRc | ||
฿ 5,046.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 1.25 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 3 | 57 | 6 | 6 | 2.5 | 20 | 14.00 (Per Rotation) | Cylindrical Shank | GC1620 | Center cut / Hardness 43HRc ~ 63 HRc | ||
฿ 5,526.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 1.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 4 | 57 | 7 | 6 | 3 | 20 | 16.00 (Per Rotation) | Cylindrical Shank | GC1610 | Center cut / Hardness 43HRc ~ 63 HRc | ||
฿ 5,046.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 1.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 4 | 57 | 7 | 6 | 3 | 20 | 16.00 (Per Rotation) | Cylindrical Shank | GC1620 | Center cut / Hardness 43HRc ~ 63 HRc | ||
฿ 6,388.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2 | High Hardness Steel-HRC60[○] | 5 | 80 | 8 | 6 | 4 | 14 | 28.00 (per rotation) | - | - | - | ||
฿ 6,179.78 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 2 | High Hardness Steel-HRC60[○] | 5 | 80 | 8. | 6 | 4 | 14 | 28.00 (per rotation) | - | - | - | ||
฿ 6,388.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 2.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 6 | 80 | 6 | 6 | 5 | 14 | 28.00 (Per Rotation) | Cylindrical Shank | GC1610 | Center cut / Hardness 43HRc ~ 63 HRc | ||
฿ 5,813.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 2.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 6 | 80 | 6 | 6 | 5 | 14 | 28.00 (Per Rotation) | Cylindrical Shank | GC1620 | Center cut / Hardness 43HRc ~ 63 HRc | ||
฿ 6,751.83 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 3 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 10 | 80 | - | 6 | 6 | 14 | 35.50 (Per Rotation) | Cylindrical Shank | GC1610 | Center cut / Hardness 43HRc ~ 63 HRc | ||
฿ 6,179.78 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 3 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 10 | 80 | - | 6 | 6 | 14 | 35.50 (Per Rotation) | Cylindrical Shank | GC1620 | Center cut / Hardness 43HRc ~ 63 HRc | ||
฿ 8,497.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 4 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 16 | 100 | - | 8 | 8 | 14 | 45.00 (Per Rotation) | Cylindrical Shank | GC1610 | Center cut / Hardness 43HRc ~ 63 HRc | ||
฿ 7,730.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 4 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 16 | 100 | - | 8 | 8 | 14 | 45.00 (Per Rotation) | Cylindrical Shank | GC1620 | Center cut / Hardness 43HRc ~ 63 HRc | ||
฿ 11,899.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 19 | 100 | - | 10 | 10 | 12 | 56.00 (Per Rotation) | Cylindrical Shank | GC1610 | Center cut / Hardness 43HRc ~ 63 HRc | ||
฿ 11,484.23 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 19 | 100 | - | 10 | 10 | 12 | 56.00 (Per Rotation) | Cylindrical Shank | GC1620 | Center cut / Hardness 43HRc ~ 63 HRc | ||
฿ 14,487.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 6 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 22 | 100 | - | 12 | 12 | 12 | 71.00 (Per Rotation) | Cylindrical Shank | GC1610 | Center cut / Hardness 43HRc ~ 63 HRc | ||
฿ 13,980.45 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 6 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 22 | 100 | - | 12 | 12 | 12 | 71.00 (Per Rotation) | Cylindrical Shank | GC1620 | Center cut / Hardness 43HRc ~ 63 HRc | ||
฿ 23,305.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 8 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 32 | 125 | - | 16 | 16 | 12 | 90.00 (Per Rotation) | Cylindrical Shank | GC1610 | Center cut / Hardness 43HRc ~ 63 HRc | ||
฿ 22,509.17 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 8 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 32 | 125 | - | 16 | 16 | 12 | 90.00 (Per Rotation) | Cylindrical Shank | GC1620 | Center cut / Hardness 43HRc ~ 63 HRc |
Loading...
Type | Tapered neck ball | Number of flutes(sheet) | 2 | Coating | PVD |
---|---|---|---|---|---|
Machining Application | Curved surface | Torsional Angle(deg) | (30) | Tool Diameter Tolerance | h7 |
Shank diameter tolerance | h5 |
How can we improve?
How can we improve?