(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-quality carbide end mill CoroMill® for a highly productive, efficient and reliable milling solutionPlura Carbide End Mill for High Feed Face Milling
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Corner Radius (rε) (mm) | Material type | Maximum Cutting (mm) | Shank length | tip angle (°) | Dimensions Xbo |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,051.41 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 6 | 11 | 6 | 57 | 0.5 | GC1610 | 0.1 | Long Type | 4.0 | 0.6 | ||
฿ 4,314.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 6 | 11 | 6 | 57 | 0.5 | GC1610 | 0.2 | Long Type | 2.0 | 0.8 | ||
฿ 4,745.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 6 | 15 | 6 | 57 | 0.5 | GC1610 | 0.2 | Long Type | 9.0 | 0.7 | ||
฿ 4,593.65 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 6 | 15 | 6 | 57 | 0.5 | GC1620 | 0.3 | Long Type | 3.0 | 1.4 | ||
฿ 5,813.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 6 | 15 | 6 | 100 | 0.5 | GC1620 | 0.2 | K Type | 3.0 | 1.4 | ||
฿ 6,340.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 8 | 20 | 8 | 63 | 1 | GC1610 | 0.2 | Long Type | 12.0 | 0.78 | ||
฿ 5,766.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 8 | 20 | 8 | 63 | 1 | GC1620 | 0.5 | Long Type | 4.0 | 1.54 | ||
฿ 7,730.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 8 | 20 | 8 | 120 | 1 | GC1620 | 0.2 | K Type | 4.0 | 1.54 | ||
฿ 8,832.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 26 | 10 | 72 | 1.5 | GC1610 | 0.3 | Long Type | 15.0 | 0.8 | ||
฿ 12,043.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 26 | 10 | 150 | 1.5 | GC1620 | 0.3 | K Type | 5.0 | 1.7 | ||
฿ 9,839.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 12 | 30 | 12 | 83 | 1.5 | GC1620 | 0.8 | Long Type | 6.0 | 2.25 | ||
฿ 10,797.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 12 | 30 | 12 | 30 | 1.5 | GC1610 | 0.4 | Long Type | 18.0 | 1 | ||
฿ 11,484.23 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 12 | 16 | 12 | 93 | 1.5 | GC1620 | 0.8 | K Type | 6.0 | 2.25 | ||
฿ 17,363.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 16 | 36 | 16 | 92 | 2 | GC1610 | 0.5 | Long Type | 24.0 | 1.5 | ||
฿ 15,781.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 16 | 36 | 16 | 92 | 2 | GC1620 | 1 | Long Type | 8.0 | 3.1 | ||
฿ 18,452.83 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 16 | 36 | 16 | 112 | 2 | GC1620 | 1 | K Type | 8.0 | 3.1 | ||
฿ 26,948.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 20 | 45 | 20 | 104 | 2 | GC1610 | 0.6 | Long Type | 30.0 | 2.2 | ||
฿ 24,503.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 20 | 45 | 20 | 104 | 2 | GC1620 | 1.3 | Long Type | 10.0 | 4 | ||
฿ 28,593.69 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 20 | 45 | 20 | 130 | 2 | GC1620 | 1.3 | K Type | 10.0 | 4 |
Loading...
work material | general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Coating | PVD | Machining Application | Plane | Torsion Angle (θ) | Powerful Torsion (45°-60°) |
Torsion Angle Details(°) | -50 | Blade diameter tolerance | h9 | Shank diameter tolerance | h6 |
Other Processing Applications | Ramping | Drilling | No Drill (No Bottom Blade) | Shank Type | Cylindrical Shank |
Rotation Direction | Right Handed | Coolant | External Lubrication | Specifications | No Bottom Blade / Hardness: 43 HRC or More, 63 HRC or Less |
How can we improve?
How can we improve?