(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High quality carbide end mill tools for the milling machine solution with high productivity, high efficiency and high reliability
Part Number |
---|
1P360-0600-XA-1620 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | work material | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Usable length (mm) | Corner Chamfer Width |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,097.19 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 6 | general steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | 22 | 6 | 65 | 22.00 | 0.100 |
Loading...
Number of flutes(sheet) | 4 | Type | Square | Machining Application | Plane |
---|---|---|---|---|---|
Torsion Angle (θ) | Powerful Torsion (45°-60°) | Torsion Angle Details(°) | 45 | Blade diameter tolerance | h10 |
Shank diameter tolerance | h6 | Material type | 1620 | Cutting Angle(°) | 90 |
Shank Type | Cylindrical Shank | Standard | Coromant | Specifications | Square, Center Cut, Hardness: 48 HRC or Less |
Tool Style | 1P360-XA | Corner Chamfer | 45° |
Please check the type/dimensions/specifications of the part 1P360-0600-XA-1620 in the General-Purpose CoroMill Plura End Mill For Extreme Roughing & Finishing, 1P360-XA (Hardness 48 HRC Max.) series.
Part Number |
---|
1P360-0800-XA-1620 |
1P360-1000-XA-1620 |
1P360-1400-XA-1620 |
1P360-1600-XA-1620 |
1P370-2000-XA-1620 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (D) (φ) | work material | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Usable length (mm) | Corner Chamfer Width |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,461.40 | 1 Piece(s) | 5 Day(s) | 8 | Copper[◯] / Cast Iron[◯] / Aluminum[◯] / Stainless Steel[◯] / general steel[◯] | 28 | 8 | 80 | 28.00 | 0.100 | ||
฿ 7,638.33 | 1 Piece(s) | 5 Day(s) | 10 | Copper[◯] / Cast Iron[◯] / Aluminum[◯] / Stainless Steel[◯] / general steel[◯] | 32 | 10 | 100 | 32.00 | 0.100 | ||
฿ 11,895.43 | 1 Piece(s) | 5 Day(s) | 14 | Copper[◯] / Cast Iron[◯] / Aluminum[◯] / Stainless Steel[◯] / general steel[◯] | 50 | 14 | 104 | 50.00 | 0.150 | ||
฿ 14,991.51 | 1 Piece(s) | 5 Day(s) | 16 | Copper[◯] / Cast Iron[◯] / Aluminum[◯] / Stainless Steel[◯] / general steel[◯] | 50 | 16 | 115 | 50.00 | 0.150 | ||
฿ 33,326.09 | 1 Piece(s) | 5 Day(s) | 20 | - | 75 | 20 | 145 | 75.00 | 0.150 |
How can we improve?
How can we improve?