(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High quality carbide end mill tools for a highly productive, efficient and reliable milling solution
Blade diameter (D)(φ) | 6 | work material | general steel / Stainless Steel / Cast Iron / Titanium | Blade length (ℓ)(mm) | 13 |
---|---|---|---|---|---|
Number of flutes(sheet) | 4 | Type | Square | Shank diameter (d)(mm) | 6 |
Overall Length (L)(mm) | 57 | Machining Application | Plane | Torsion Angle (θ) | Powerful Torsion (45°-60°) |
Usable length(mm) | 13.00 | Torsion Angle Details(°) | 45 | Blade diameter tolerance | h10 |
Shank diameter tolerance | h6 | Material type | 1630 | Cutting Angle(°) | 90 |
Shank Type | Weldon Shank | Standard | Coromant | Specifications | Square, Center Cut, Hardness: 48 HRC or Less |
Tool Style | 1P341-XB | Corner Chamfer | 45° | Corner Chamfer Width | 0.100 |
Please check the type/dimensions/specifications of the part 1P341-0600-XB-1630 in the CoroMill Plura - General Purpose End Mill for Carbide Rough Finishing and Finish Machining 1P341-XB (Hardness 48HRC or Less) series.
How can we improve?
How can we improve?